Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-1102

Computing Platform for Value-Added Resellers

 

Improve Reliability and Decrease Maintenance by Using SEL Rugged Computing Hardware With Your Software

SEL-1102 Computing Platform for Value Added Resellers

  • Robust hardware design: no fans, no moving parts, ten-year warranty
    Improve reliability with the SEL-1102, which has a predicted Mean Time Between Failures (MTBF) of at least ten times that of typical computers. An independent diagnostics watchdog processor improves system availability by detecting and alarming for problems, detecting system crashes, and restarting the main processor. Eliminate inverters by using station dc power.
  • Wide power supply ranges: 24/48 Vdc; 48/125 Vdc or 120 Vac; and 125/250 Vdc or 120/240 Vac
    Wide supply ranges, without external inverters, make the SEL-1102 suitable for multiple applications.
  • Reliable substation operation—meets IEEE C37.90 and IEC 60255 Protective Relay Standards
    Install the SEL-1102 in substations instead of desktop and rack-mount computers designed for controlled office environments. The SEL-1102  is designed for harsh substation environments and withstands vibration, electrical surges, fast transients, and extreme temperatures.
  • Separate system processor and watchdog microcontroller enhance system performance and availability
    An independent watchdog microcontroller complements a choice of Transmeta or Intel® system microprocessors. The microcontroller detects and alarms for problems, detects operating system interruptions, and restarts the system processor.
  • Flexible solution meets value-added resellers’ needs using computer industry standards
    Load your software to meet your needs. The SEL-1102 is compatible with popular operating systems and software, and includes expansion support for PC-104 and PC-104 Plus cards, optional IDE drives, and memory. Includes two Ethernet ports, four USB ports, an IRIG-B time input, and IRIG-B time outputs.
  • Configurable Label Simplifies Product Identification
    Supports configurable slide-in label for the product name, allowing you to label it as you see fit.

    SEL-1102 configurable label simplifies product identification

 

Accessories

SEL-1102 Application Diagram
Click for larger view

 

 

  • Processor and memory
    • Transmeta 733 MHz CPU w/256 MB SDRAM
    • Pentium® M 1.1 GHz with 512 MB DDR SDRAM
    • Pentium M 1.1 GHz with 1024 MB DDR SDRAM
  • Power supply (choose one of three standard power supplies)
    • 24/48 Vdc
    • 48/125 Vdc or 120 Vac
    • 125/250 Vdc or 120/230 Vac
  • Primary and secondary Flash drives
    • None standard; 512 MB, 1, 2, 4, 6, or 8 GB drive optional
  • Serial ports
    • 1 port standard; 8 or 16 ports optional
  • Rack or panel mount standard

 

The SEL-1102 is primarily intended for sale to value-added resellers (VARs). The value that they add includes installing the operating system and applications software, and initializing databases for specific end-user applications. Some end users are internal integrators, or “super users,” with personnel capable of installing an operating system and integrating their own systems. Or, if you are an end user that works with a third-party integrator, consider specifying SEL-1102 hardware to your integrator.

Install your software in the SEL-1102 hardware for the following example applications and more.

  • Connect a video monitor, keyboard, and mouse to provide a human-machine interface (HMI) for alarm annunciation, local indication, control, and configuration.
  • Connect to communications processors in a substation to convert relay data to a legacy protocol for a SCADA master. Use data from SEL relays and other devices instead of lower reliability remote terminal units.
  • Use the SEL-5040 Power System Report Manager to detect, gather, and summarize relay event reports.
  • Gather time-tagged events from relays and I/O processors to serve as a station-wide Sequential Events Recorder (SER). Forward data to a system-level computer for system-wide SER.
  • Perform automatic control.
  • Concentrate data from relays, communications and logic processors, and other devices; forward information to multiple master data users, for example, SCADA, EMS, Power Quality, and Equipment Maintenance systems.
  • Install soft-PLC software for local automatic control.

 

Budgetary Retail, Quantity 1: $4,100
This price includes a Transmeta 733 MHz system with 256 MB memory and a single serial port. Other hardware options have associated price adders.
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA Schedule

 

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

 

Flyer

 

 

 

 

 

Drawings

Front View - Rack-Mount
Rear View (3U)
Dimensions

 

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990