Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2100

Logic Processor

 

The SEL-2100 retrieves device status and remote system information using MIRRORED BITS® communications and combines them with optional I/O using SELOGIC® control equations to implement advanced protection and control.

SEL-2100 Logic Processor
UL CSA CE

  • Protection
    Coordinate complex trip and close decisions to clear faults using data from up to 15 remote MIRRORED BITS communications devices.
  • Integration
    Link to integrated systems using resident protocols.
  • Automation and Control
    Use local and remote information to dynamically control power system apparatus and switch relay settings groups. Apply Advanced Application Logic for high-speed control and fast reconfiguration to meet system needs.
  • Reporting
    Sequential Events Recorder (SER) stores status of up to 144 user-selected elements in over 36,000 nonvolatile records.
  • ACSELERATOR QuickSet® SEL-5030 Software
    Helps speed relay application by allowing you to develop relay settings off-line, program SELOGIC Control Equations, and analyze post-fault event reports.

 

Sixteen additional optoisolated inputs and four programmable output contacts on a single I/O board.

 

  • Use MIRRORED BITS communications and SELOGIC control equations to create powerful and secure bus protection applications at very low cost.
  • Create three-terminal (communications-assisted) tripping/blocking protection, breaker failure protection, and other applications.
  • Transmit and receive MIRRORED BITS communications on up to 15 ports.
  • Monitor data channel integrity and availability for each serial port to increase scheme security.
  • Connect an external IRIG-B clock source to synchronize internal SER times for accurate event analysis.
  • Create communications-assisted protection schemes using the SEL-2100, compatible fiber-optic transceivers/modems, and the SEL-2505 Remote I/O Module.
  • Configure some ports to accommodate ASCII, or one port for DNP3 (Distributed Network Protocol) for connection to supervisory or remote systems.
  • Use with SEL-5040 Power System Report Manager Software to automatically gather relay event reports and manage them with a database.

 

SEL provides options to help you efficiently and safely commission and test these relays.
SEL-4391 Data Courier Streamline commissioning by using the SEL-4391 Data Courier™ to send and retrieve settings and gather sequential event reports.
SEL-4391 Data Courier Test your MIRRORED BITS Communications channels using the SEL-4388 MIRRORED BITS Tester.

 


Budgetary Retail, Quantity 1: $2,100
Fully Optioned Price: $2,835
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

Model Option Tables

 

Guideform Specification

 

Datasheets

 

Settings Sheets

SEL Relay Rack Go online
with an SEL-2100

Product Flyers

 

Drawings

Front View - Panel-Mount
Rear View (2U)
Rear View - Additional I/O (2U)
Dimensions
Functional Overview Drawing

 

Instruction Manual

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990