Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, & Metering

 

SEL-2126

Fiber-Optic Transfer Switch

 

Maintain line current-differential (87L), and communications-assisted (POTT, DCB) pilot tripping schemes during bypass operations.

SEL-2126 Fiber-Optic Transfer Switch

Rear View (138 KB)

  • High-Speed Communications
    The SEL-2126 has a data delay of less than 10 µs. This is 400 to 1,000 times faster than traditional digital devices.
  • Flexible Relay Communications
    Reroute communications from up to six pairs of line protection relays to either or both of two transfer relays.
  • Fiber-Optic IEEE C37.94 Interface Compliance
    Replace expensive interface converters with the SEL-2894 or the SEL-3094 to reliably and economically link multiplexers to any devices, by using the fiber-optic standard interface IEEE C37.94 for all relay-to-relay communications.
  • Multiple Communications Protocols,
    One Transfer Switch
    Simply reroute any communications protocol carried on the IEEE C37.94 fiber-optic interface standard without moving fiber connectors and without changing communications equipment programming.
  • Preserve high-speed line protection by not disabling communications-assisted tripping schemes (POTT, DCB, 87L) during circuit-breaker or substation-bypass maintenance operations.
  • Maintain primary and backup protection communications during circuit-breaker operations on main-bus/transfer-bus or single-breaker double-bus configurations, or during substation-bypass operations or three terminal line applications.
  • Perform local or remote relay testing, routing both local and remote relays to the transfer ports.
  • Use the 16 contact inputs to control fiber-port routing, and use the two output contacts to report the system status.
  • Change group protection settings automatically on the transfer relay to match the bypassed-relay protection settings, or use an SEL-SSE, SEL-SSP, or any other selector switch.

 

Main-Bus/Transfer-Bus Application Diagram

Main-Bus/Transfer-Bus Application Diagram

Price
Budgetary Retail, Quantity 1: $2,730
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA Schedule

Accessories

SEL-3094 SEL-3094 Interface Converter
Converts electrical teleprotection interfaces, ITU-T G.703, EIA-422, and
EIA-485, to the IEEE C37.94 optical standard.
SEL-2894 Interface Converter

SEL-2894 Interface Converter
Converts asynchronous EIA-232 serial communications interfaces to the IEEE C37.94 optical standard.

 

Get Adobe ReaderSome of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

Ordering Information

 

Application Guide

 

Product Flyer

 

 

 

drawings

Front View
Rear View
Dimensions
Main-Bus/Transfer-Bus Application

 

Instruction Manual

 

Guideform Specification

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990