Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2404

Satellite-Synchronized Clock

Highly visible precise time.

SEL-2404 Satellite-Synchronized Clock

Key Features

  • Accurate
    Apply for synchrophasor, relay event correlation, and other high-accuracy timing needs. Demodulated IRIG-B outputs with ±100 ns accuracy meet requirements for existing and future timing applications.
  • Reliable — Exceeds IEEE and IEC Relay Standards
    Apply in harsh environments. Exceeds IEEE C37.90 and IEC 60255 protective relay standards. Accurate operation from –40° to +80°C.
  • Big and Bright
    See time from 200 feet away, even in direct sunlight, with bright, easy-to-read, three-inch LED digits.
  • Low Price
    Get an innovative satellite-synchronized clock, with SEL service and support, at a great price.
  • Simple Operation
    Program time offsets and output formats with easy-to-operate control (DIP) switches mounted on the rear panel. Make settings without removing the SEL-2404 from its mounting location.

Application Example: Electrical Substation Time Source
Application Example: Electrical Substation Time Source

Applications

Apply the SEL-2404 Satellite-Synchronized Clock in:

  • Electrical substations
  • Generation facilities
  • Control centers
  • Refineries
  • Steel Mills
  • Pharmaceutical manufacturing
  • Lumber mills
  • Buildings
  • Machines
  • Emergency call centers
  • Shipboard systems
  • Testing systems
  • Transportation systems

 

Use the SEL-2404 Satellite-Synchronized Clock to provide accurate time inputs for time critical equipment.

 

Price

Budgetary Retail, Quantity 1: $1,500
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

Accessories

Download the SEL-5860 Time Service Software at no charge!Connect the SEL-2404 to a PC with a Windows® operating system. Download and install the SEL-5860 Time Service Software to provide the PC with the accurate time and date, and to assign the PC as a server providing Simple Network Time Protocol (SNTP) to a connected network.

 

  • High-Accuracy Time
    Get millisecond-accurate date and time in your internal PC clock. Typical accuracy is better than 50 ms.
  • Reliable
    Runs as a service on your PC—a fast, continuous, reliable background task.
  • Simple Installation
    Connect one serial cable between the SEL-2404 and your PC.
  • SNTP Server
    Distribute SNTP network time from your PC, locked to GPS satellite time via an SEL-2407, SEL-2404, or SEL-2401 Satellite-Synchronized Clock.
  • Compatible
    Works with Windows 2000 and Windows XP.
  • Easy Configuration
    Use the control panel for easy and fast synchronization setup. A notification area (system tray) icon on your PC shows program status.

 

Get Adobe Acrobat Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

 

Flyer

Accurate, Reliable, High-Visibility Time Source

 

 

 

 

 

Instruction Manual

SEL-2404 Instruction Manual

 

drawings

Front View - Rack-Mount Rear View Dimensions

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990