html{display:none} SEL-2407 Satellite-Synchronized Clock | Schweitzer Engineering Laboratories

SEL-2407

Satellite-Synchronized Clock

The SEL-2407 provides time display, reliability, durability and high-accuracy timing to ± 100 nanoseconds.

SEL-2407 and SEL-2488 Product Comparison Table

SEL-2407 Accessories

The SEL-2407 is now offered with the new SEL-9524 GNSS Antenna.

Starting At

$1,730

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Accurate Time Synchronization—Synchronize relays, phasor measurement units, Sequential Events Recorders, information processors, and other devices by using a GPS time source and IRIG-B outputs. The SEL-2407 Satellite-Synchronized Clock provides ±100 ns average timing accuracy (±500 ns peak) for IEEE C37.118 control function extensions for synchrophasors as well as event correlation and reporting.

Reliable Operation—Install in harsh substation environments. IEEE C37.90 and IEC 60255 design standards ensure accurate timing over a temperature range of –40° to +80°C (–40° to +176°F) and in the presence of electrical surges and power supply variations.

High-Power Outputs—Use one modulated and six demodulated IRIG-B outputs to synchronize relays directly or through an SEL information processor.

Substation Time Display—View the built-in LED time display for convenience in the substation.

Simple Operation—Program time offsets and output formats with easy-to-operate control (DIP) switches mounted behind the front panel. Settings can be made without removing the SEL-2407 from its mounting location.

Fiber-Optic Port—Time-synchronize devices over fiber-optic links by using the optional 850 nm fiber port. Fiber-optic connections improve safety, signal integrity, and reliability in harsh electrical environments.

Features

    1. 1

      Simple LED status indicators

    2. 2

      Large, easy-to-read LED display

    1
    2
    1. 1

      Antenna connection (TNC)

    2. 2

      Form C alarm contact or Form A pulse output

    3. 3

      Wide-range power supply: 18–300 Vdc or 85–264 Vac

    4. 4

      Optional fiber-optic port (ST), compatible with SEL-2812 Fiber-Optic Transceivers With IRIG-B

    5. 5

      Modulated IRIG-B output

    6. 6

      Six demodulated (three programmable) outputs (BNC)

    7. 7

      Serial port (DB-9)

    1
    2
    3
    4
    5
    6
    7

Details

Low Price—Provides six demodulated IRIG-B time-code outputs. Three of the six outputs are user selectable for 1 PPS or 1 kPPS output. Includes built-in display without high-priced options.

Simple Operation—Time offsets and output formats with easy-to-operate control (DIP) switches mounted behind the front panel. Settings can be made without removing the SEL-2407 from its mounting location.

Reliable—Apply in harsh substation environments. Exceeds IEEE C37.90 and IEC 60255 protective relay standards. Universal power supply operates from 18–300 Vdc and 85–264 Vac. Provides accurate time from –40° to +80°C.

Accurate—Apply for synchrophasor, relay event correlation, and other high-accuracy timing needs. Demodulated IRIG-B outputs with ±100 ns accuracy meet requirements for existing and future timing applications.

SEL Releases New SEL-9524 GNSS Antenna
SEL is now offering a new antenna, as both an ordering option, and as an accessory for SEL satellite-synchronized clocks. The SEL-9524 is a ruggedized GNSS antenna manufactured in our Pullman, Washington, facility. It includes a dual-constellation GPS/GLONASS option or a GPS-only option. The antenna operates using 3.5–6 V and includes an LED for diagnostic information. It has a strong gain of greater than 40 dB.

SEL recommends pairing the SEL-2407 and SEL-2404 with the SEL-9524A GPS GNSS Antenna. The SEL-9524B GPS/GLONASS GNSS Antenna is to be used with the SEL-2488. The legacy 235-0113 and 235-0103 Bullet Antennas are still available in limited quantities.

9524Antenna

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-2407 R300-V0 SEL-2407-R300-V0-Z003002-D20190725 4/24/20 ~1201150001
SEL-2407 R200-V0 SEL-2407-R200-V0-Z003002-D20130627 8/23/13 ~1132350001
SEL-2407 R116-V1 SEL-2407-R116-V1-Z003002-D20190604 6/8/19 <~1132350001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central