Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2410

I/O Processor

Flexible I/O for SCADA, Sequential Event Reporting, and Station Integration

SEL-2407 I/O Processor

UL CSA CE

  • Additional Monitoring and Control
    Add up to 37 inputs and outputs to an SEL-2032  system. The base unit includes three digital outputs and two digital inputs. Use each of four card positions for one of the following I/O cards:
    • Eight analog inputs for dc process values (One card maximum)
    • Eight digital inputs to sense status of contacts
    • Eight digital outputs to control external devices
  • Time-Tagged Sequential Events Recorder (SER)
    Store up to 512 SER reports of digital input transitions, time-tagged to the nearest millisecond. Send the SER data to a communications processor for system analysis and troubleshooting.
  • Local Control With SELOGIC® Control Equations.
    Use control equations with logic, analog comparison, edge-trigger, and timer functions for automatic local control and to combine data into system information.
  • User-Configurable Labels
    Print labels for six front-panel LEDs to show channel activity, device status, critical I/O status, or the results of logic calculations.
  • High Reliability, Low Cost
    Apply in harsh substation environments; the SEL-2410 withstands vibration, electrical surges, fast transients, and extreme temperatures. Compare our superior specification compliance, higher reliability, lower cost, and better warranty to alternatives.

 

  • Use in a system with SEL communications processors, relays, and other devices, instead of an RTU. An RTU provides only remote I/O for SCADA; therefore, you do not benefit from the other functions available through an SEL communications processor-based system—protection settings management, power system report management, high-speed local logic, direct engineering access, and more.
  • Use SEL communications processors, relays, remote I/O modules, and I/O controllers for higher reliability, lower cost, and more functions, instead of settling for an RTU.
  • Sense up to eight pressures, temperatures, fluid levels, or other process values with an analog input card. Report these values to SCADA or DCS systems, and use them in local automatic control equations.


Budgetary Retail, Quantity 1: $990
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

Accessories

915900007 19-inch, rack. 4U mounting plate for 1 SEL-2411, SEL-2410, SEL-734, or SEL-734s.

915900007 19-inch rack, 4U mounting plate for 1 SEL-2411, SEL-2410, SEL-734, or SEL-749M.

 

915900008 19-inch rack, 4-U mounting plate for 2 SEL-2411, SEL-2410, SEL-734, or SEL-749M.

915900008 19-inch rack, 4-U mounting plate for 2 SEL-2411, SEL-2410, SEL-734, or SEL-749M.

 

 

 

Projection Mounting Collars
Projection Mounting Collars available in 45 and 90 mm.
PDF  Projection Mounting Collars Instruction Sheet

Find other mounting options with the SEL Mounting SELECTOR

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

   

Model Option Tables

 

Datasheets

 

Product Flyers

 

Settings Sheets

 

 

drawings

Front View - Panel-Mount
Rear View
Dimensions

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990