Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2515

Remote I/O Module

Remote I/O for SCADA
and Station Integration

SEL-2515 Remote I/O Module

UL CSA

  • Additional Monitoring and Control
    Eight digital inputs monitor the status of external contacts that are transmitted via SEL Fast Meter messages to a communications processor. Control eight contact outputs using SEL Fast Operate commands.
  • Improved Safety
    Use fiber-optic cable instead of control wiring to outside apparatus to eliminate exposure to ground-potential rise and other dangerous voltages that can be present in a substation yard.
  • Easy Application
    LEDs indicate the position of each contact output and the status of each sensed input. An "ENABLE" LED indicates that the unit is properly functioning. A "LAMP TEST" pushbutton illuminates all of the LEDs. DIP switches are used to set basic operating parameters.
  • Dependability
    Fiber-optic links reduce or eliminate data errors from electromagnetic interference. The SEL communications processor monitors the fiber-optic connection to the SEL-2515. The communications processor creates alarms when the fiber-optic cabling is damaged, disturbed, or disconnected.
  • Inexpensively extend contact I/O for SEL communications processors.
  • Reduce wiring and improve safety. Locate each SEL-2515 close to a status panel, breaker, or other device with contact outputs to monitor and with inputs to control. Use a fiber-optic link to an SEL communications processor.
  • Use in a system with SEL communications processors, relays, and other devices to provide RTU functions, remote event report collection, engineering access, local logic and more, for lower cost and with much higher reliability.

 

Inexpensively extend contact I/O for SEL communications processors.

Fiber-Optic Port Options:
Connectors
Fiber
Distance
Transceiver Compatibility
V-System
Multi-Mode
< 500 m
SEL-2800
ST®
Multi-Mode
< 15 km
SEL-2815
ST
Single-Mode
< 80 km
SEL-2830

Budgetary Retail, Quantity 1: $525
Fully Optioned Price: $1,575
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

 

 

Product Flyers

 

drawings

Front View
Side View - Left
Bottom View
Dimensions
Related Products

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990