Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2516

Rack-Mount Remote I/O Module

Remote I/O for SCADA
and Station Integration

  • Additional Monitoring and Control
    Eight digital inputs monitor the status of external contacts that are transmitted via SEL Fast Meter messages to a communications processor. Control eight contact outputs using SEL Fast Operate commands.
  • Safety
    Replace control wiring to outside cabinets with fiber-optic cable to eliminate paths for dangerous voltages. All I/O terminals are behind the panel.
  • User-Configurable Labels
    Allow clear indication of system function and status.
  • Easy Installation and Service
    Install rack-mount, compact two rack-unit chassis. Screw-Terminal Connectorized®(STC) blocks for easy replacement of unit. DIP switches are used to set basic operating parameters.
  • Dependability
    Fiber-optic links reduce or eliminate data errors from electromagnetic interference. The SEL communications processor monitors the fiber-optic connection to the SEL-2516. The communications processor creates alarms when the fiber-optic cabling is damaged, disturbed, or disconnected.

 

Fiber-Optic Port Options:
Connectors
Fiber
Distance
Transceiver Compatibility
V-System
Multi-Mode
< 500 m
SEL-2800
ST®
Multi-Mode
< 15 km
SEL-2815
ST
Single-Mode
<23 km
SEL-2829
ST
Single-Mode
< 80 km
SEL-2830

 

 

  • Inexpensively extend contact I/O for SEL communications processors.
  • Reduce wiring and improve safety. Locate each SEL-2516 close to a status panel, breaker, or other device with contact outputs to monitor and with inputs to control. Use a fiber-optic link to an SEL communications processor.
  • Use in a system with SEL communications processors, relays, and other devices to provide RTU functions, remote event report collection, engineering access, local logic, and more, for lower cost and with much higher reliability.

 

Inexpensively extend contact I/O for SEL communications processors.


Budgetary Retail, Quantity 1: $990
Fully Optioned Price: $2,040
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

 

 

drawings

Front View - Rack-Mount
Rear View
Dimensions
Related Products

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990