Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2594

Contact Transfer Module

Provide secure, high-speed contact transfer through communications multiplexers, using IEEE C37.94 Standard fiber-optic interface.

SEL-2594 Contact Transfer Module

  • Use compliant IEEE C37.94 Standard Fiber-Optic Interface
    Complies with IEEE C37.94 Standard for optical connection to communications multiplexers.
  • Apply Easily
    All settings are made with control switches. LEDs indicate the state of inputs, outputs, and the channel.
  • Operate at High Speed
    Uses one 64-kb time-slot in a digital mulitplexer with communications time of 8 ms, including 0.5 ms of multiplexer throughput delay.
  • Improve Security
    Digital error detection provides better security than audio tone equipment.
  • Improve Safety and Isolation
    Fiber-optic connections provide isolation from dangerous ground potential rise, prevent induced electrical noise, and eliminate signal ground loops. Optoisolated inputs and contact outputs provide isolation for the field connections.

 

  • Use existing station communications paths with IEEE C37.94-compliant inputs to send permissive, blocking, and direct transfer trips between stations.
  • Use the SEL-2594 to send transfer trips to and from electromechanical relays.
  • Provide station alarm contacts to a central location for data acquisition, monitoring, or security systems.

 


Budgetary Retail, Quantity 1: $1,160
Fully Optioned: $1,580
(Base price is shown for planning purposes and is subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA Schedule

Application Examples
Through a fiber-optic port, the SEL-2594 communicates with a remote multiplexor using ANSI C37.94 protocol. Each contact input control one remote output. Each of the eight receive bits controls an output contact. Use the transmitted contact input status for control and indication at the remote device. Use the remote device to control the SEL-2594 output contacts in trip, close, and other schemes.

Through a fiber-optic port, the SEL-2594 communicates with a remote multiplexor using ANSI C37.94 protocol. Each contact input control one remote output. Each of the eight receive bits controls an output contact. Use the transmitted contact input status for control and indication at the remote device. Use the remote device to control the SEL-2594 output contacts in trip, close, and other schemes.

 

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

Model Option Tables

 

Product Flyers

 

Instruction Manual

drawings

Front View
Side View - Left
Bottom View
Dimensions

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990