Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2600D

RTD Module

With Best-in-Class Electrical Noise Rejection

Acquire and transmit Resistance Temperature Detector (RTD) thermal data from transformers, motors, generators, or other apparatus.

SEL-2600DULCSACE

  • Rejects RTD electrical noise (frequency ≥ 50 Hz) up to 1.4 V peak ac.
  • Measures up to 12 RTD temperatures plus one contact input.
  • Allows flexible panel-mounting for locating near RTDs.
  • Provides electrical noise immunity and ground isolation between devices with a fiber-optic link.
  • Accepts 120 Vdc power.
  • Illuminates LEDs to indicate contact input status, data transmission, and product-enable status.
  • Operates in extreme ambient temperatures from -40° to +85°C.
  • UL recognized for Class 1, Division 2 applications.

 

  • Connect any one of four different RTD types on each independent input.
    • 100 ohm platinum
    • 100 ohm nickel
    • 120 ohm nickel
    • 10 ohm copper
  • Replace expensive RTD cable pulls using a single fiber-optic cable.
  • Measure and transmit data from RTDs located in transformers, breakers, motors, generators, or other system apparatus in combination with the SEL-2030 or SEL-2032 Communications Processor.

Budgetary Retail, Quantity 1: $790
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

Ordering Information

 

 

 

Flyer

drawings

Front View
Side View - Left
Dimensions

 

Application Guides

  Connection and Configuration of SEL-2030 and SEL-2600 to Obtain Measured Ambient and Top-Oil Temperatures for SEL-387-6 Relay Thermal Element

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990