Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

SEL-2711

Modbus Plus® Protocol Card

Integrate SEL relays and other devices with Modbus Plus networks. SEL-2711 Modbus Plus Protocol Card

  • Provides access to SEL relay meter, demand meter, target, and history data through the SEL-2032 or 2030 Communications Processors to Modbus Plus Systems.
  • Provides the low-cost link to integrated systems running Modbus Plus.
  • Installs easily: plug card into any SEL-2032/2030 slot, connect twisted pair as required by network, and set address.
  • Meets Schneider Automation Communication Technology Interface Compatibility Certification.
  • Meets commercial temperature specifications, 0° to +70°C (+32° to 158°F).

 

Open your Modbus Plus* network to the field-proven technology and advanced data gathering capabilities of the SEL-2032 or SEL-2030 Communications Processors. The SEL-2711 Modbus Plus Protocol card offers the key to connectivity with integrated systems using Modbus Plus. You can now combine the powerful communication and integration features of the SEL-2032 / SEL-2030 with the vast array of Schneider Automation products for substation automation. The SEL-2711 dual rear-port design allows for dual-cable Modbus Plus communication interface. In addition, the flexible multiple-slot design of the SEL-2030 allows installation of two cards. With two cards, you can implement redundant dual-cable Modbus Plus interfaces or combine card-specific protocol interfaces.

*Modbus Plus used under license from Schneider Automation.

 

Budgetary Retail, Quantity 1: $1,160
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

 
Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

 

Product Flyers

Instruction Manual

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990