Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-2800

Fiber-Optic Transceiver/Modem

Communicate 500 Meters With
EIA-232 Port-Powered Transceivers.
SEL-2800 Fiber-Optic Tranceivers
  • Low-Cost Fiber-Optic Communication
    Send serial data 500 meters using multi-mode optical fiber with standard V-pin connectors. Use data rates from 0-40,000 bits per second.
  • Easy Application
    Plug transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. Receives power from the host device via the connector; no separate power supply or power wiring is needed. Transmits visible light (650 nm) for easy inspection. Requires no jumpers or settings.
  • Secure and Reliable Data Transfer
    Far less susceptible to EMI/RFI than copper links.
  • Improved Safety
    Provides improved isolation from ground potential rise and other electrical hazards compared to copper connections.

 

  • Local Relay-to-Relay Protection Data Links
    Connect SEL-2800 Fiber-Optic Transceivers/Modems to the serial port of a relay and an SEL-2100 Logic Processor. Use SEL MIRRORED BITS® communications for high-speed exchange of protection information. Coordinate protection between generating plants and associated switchyards or between multiple control houses in the same station. Transfer to backup protection based on loss of potential or failures detected by diagnostics. Keep the dc circuits segregated between cabinets. Provide directional element-based bus protection.
  • Communicate With SEL-2505 Remote I/O Modules
    Connect the SEL-2800 to an EIA-232 port of an SEL relay or an SEL-2100 Logic Processor. Install two fibers to the V-pin connectors on an SEL-2505 Remote I/O Module. The SEL-2505 provides eight contact outputs and eight contact inputs, and communicates using SEL MIRRORED BITS communications-based logic in SEL relays or the SEL-2100 Logic Processor.
  • Receive Data from SEL-2600 RTD Module
    Install an SEL-2800 on a serial port of an SEL-2030 Communications Processor. Connect a single fiber between the SEL-2800 receive (R) fiber input and the SEL-2600 to obtain temperature data from up to 12 RTDs.

 


Budgetary Retail, Quantity 1: $102
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 
Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

 

 

Datasheets

Product Flyers

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990