Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

SEL-2815

Fiber-Optic Transceiver/Modem

Communicate up to 15 kilometers with EIA-232 port-powered transceivers.

SEL-2815 Transceiver

  • Flexible, Long-Range Fiber-Optic Communication
    Send serial data up to 15 kilometers (9 miles) using multi-mode optical fiber with standard ST connectors. Use data rates from 0-40,000 bits per second.
  • Easy Application
    Plug transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. Receives power from the host device via the connector; no separate power supply or power wiring is needed. Order transceivers/modems with male or female DB-9 connectors. Use switch to select DCE or DTE standard pin configurations, and eliminate the need for adapters. Transmits continuous light pulses, for simpler testing with an optical meter. Apply with ST pre-terminated fiber cables.
  • Secure and Reliable Data Transfer
    Maximum bit error rate (BER) of 10-9. Far less susceptible to EMI/RFI than copper links. Vertical Cavity Surface Emitting Laser (VCSEL) technology provides component isolation and low power consumption.
  • Improved Safety
    Eye-safe Class 1 laser product. Provides improved isolation from ground potential rise and other electrical hazards compared to copper connections.

 

  • Relay-to-Relay Teleprotection
    Connect the SEL-2815 to the EIA-232 port of SEL relays on opposite ends of a protected line, and connect them with two fibers. Use MIRRORED BITS communications for teleprotection schemes including POTT, DCUB, or DCB.
  • Communications With SEL-2505 Remote I/O Module
    Connect the SEL-2815 to the EIA-232 port of an SEL relay or SEL-2100 Logic Processor. Connect via fiber to an SEL-2505 Remote I/O Module with the ST connectors option. The SEL-2505 provides eight contact outputs and eight logic inputs, and uses MIRRORED BITS communications.

 

Budgetary Retail, Quantity 1: $362
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

 

Datasheets

Product Flyers

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990