Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

 

SEL-2890

Ethernet Transceiver

Use Ethernet infrastructure for
direct device communications.
SEL-2890 Ethernet Tranceivers

  • Connects EIA-232 Port to 10BASE-T Ethernet Connection
  • Powered by 5VDC in EIA-232 Connector
    • - Supplied via jumper in most SEL device serial ports
    • - Supplied through SEL-C642 Cable for use with PC or other devices
  • Hardened for Substation Environment
    Same design and type-testing as applied to critical protective relays
  • Supports Telnet for ASCII Dialogs
    Hosts Web Page
    • - Access relay data with Web browser software on your private network
    • - Includes default Web page, hosted in SEL-2890
    • - User Definable Web Page: upload web page with FTP, edit in PC, download with FTP
  • Allows Setting From PC Using Terminal Emulation Software and C642 configuration cable
    • - Configure network addressing parameters
    • - Enable/disable features
  • Sends Email Automatically
    - Specify address via setting

  • Bundle with C642 Configuration/Power Cable.
Go online with an SEL-2890 connected to an SEL-351S-7

 

Version R104 of the SEL-2890 Ethernet Transceiver firmware released in January 2003. View SEL-2890 Version Announcement

  • Use SEL-2890 Transceivers and your Ethernet network instead of expensive leased or dial-up connections to reduce monthly operating costs. Connect to a serial port on your PC to operate proprietary device-support software through an Ethernet network without modifying the PC software. Replace a multidrop wired network (e.g., serial Modbus®).
  • Communicate with sites that have valuable data where leased or dial-up lines were too costly. Use Telnet software for ASCII terminal connections to check the status, read metering data, or to examine history of event records. Use familiar Web browser interfaces to easily view information with minimal training. The SEL-2890 Transceiver provides a Web page. Customize the Web page using your browser FTP features. Set the transceiver to send email when power system faults occur, including the fault type and location. Send SEL relay automatic messages to specified addresses for quick notification and logging. Use SEL-5010 Relay Assistant Software with Ethernet Option to manage the settings for relays connected to the host SEL-2032/2030. Email automatic messages from the relay.
  • Use SEL-5040 Power System Report Manager Software to automatically gather relay event reports on your PC and manage them with a database.


Budgetary Retail, Quantity 1: $360
Bundled with C642 Configuration Cable: $430
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
 

Model Option Tables

SEL-2890 Transceiver
(PDF Version) PDF Document

 


Shielded Twisted Pair (STP) Ethernet Jumper Cables for 10/100BASE-T Connection Category 5 (CAT 5) Ethernet Jumper Cable
SEL Part Number
Length
240-1520
1 meter
240-1521
5 meters
240-1523
15 meters
Serial Configuration and Data Cable if ordered separately from SEL-2890
SEL Part Number: SEL-C642
 
USB Configuration and Data Cable
SEL Part Number: SEL-C663

Product Flyers

Convert Serial Port Connections for Streamlined Ethernet Access

 

Instruction Manual

SEL-2890 Instruction Manual

 

SEL-2890 Data Sheet

 

Guideform Specification

SEL-2890 Guideform Specification

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990