Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-3021-1

Serial Encrypting Transceiver

Use serial encryption to protect serial data links against intrusion.

Serial encryption
FIPS 140-2 Validated Available as an ordering option UL CSA CE

  • Solve demanding serial encryption security applications with faster data throughput
    115,200 bits per second data rate.
  • Secure Protection of Serial Communications
    Use 128-bit Advanced Encryption Standard (AES) and session authentication to protect point-to-point or multidrop serial data links from attacks.
  • Easy Installation
    Use surface or DIN rail mounting and options to power from ac, station dc, or low-level dc sources.
  • Secure, Nonintrusive Setting and Monitoring
    Set and monitor through encrypted, authenticated wireless Ethernet link or wired USB 2.0 link and PC software.
  • Designed to satisfy dial-up security requirements set by NERC CIP Standards

 

  • SEL-5809 Settings and Diagnostic Software

 


Budgetary Retail, Quantity 1: $540

(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

  • Install an SEL-3021-1 at each remote terminal unit and master port. The SEL-3021-1 is optimal for both point-to-point and multidrop SCADA links. It includes support for multidrop protocols, with low latency for time-sensitive requirements.
  • Install an SEL-3021-1 on each maintenance port or port switch connected to maintenance ports. Set an SEL-3021-1 to match the encryption settings of the maintenance ports for each authorized engineer or technician. Prevent tampering with device settings and configurations.
  • Encrypt EIA-232 serial links that transfer private information, such as financial transactions, medical data, company trade secrets, commercial information, key customer information, routes, and schedules.

 

  SEL-3021-1 SEL-3021-2 SEL-3022
Application
Secure serial SCADA and EMS links
Secure remote or engineering access
Convert wired to wireless access
Low Latency
Yes
No
No
CIP Logging
No
Yes
No
Encryption
Yes
Yes
Yes
Authentication
No
Yes
Yes
Mixed Mode
No
Yes
No
FIPS 140-2
Yes
No
No

 

Winner of the UTC 2004 Telecom Product of the Year Award!

 

Get Adobe Reader Some of the following documents require the use of Adobe® Reader®
 Get the free reader here.
 
Model Option Tables
 

 

 

Datasheets
SEL-3021-1 Data Sheet

 

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990