Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-3094

Interface Converter
Connect an SEL-3094 Interface Converter to improve safety and security of teleprotection.

SEL-3094 Interface Converter. Rack mount. DIP switches. Electrical to optical interface. Built-in power supply.


  • IEEE C37.94 Standard Conversion
    Converts electrical teleprotection interfaces to the IEEE C37.94 optical standard. Connect an SEL-3094 to an ITU-T G.703, EIA-422, EIA-485, or EIA-232 device, and use up to 2 km of optical fiber to link to a C37.94 multiplexer. Similarly, replace a G.703, EIA-422, EIA-485, or EIA-232 wire link with fiber, connecting a noncompliant multiplexer to a teleprotection device through a pair of SEL-3094 interface converters.
  • Easy Application
    All settings are made with ten control switches. LEDs indicate the state of inputs, outputs, and the communications link.
  • High Speed
    Uses one 64-kilobit time slot in a digital multiplexer.
  • Improved Safety and Isolation
    Fiber-optic connections provide isolation from dangerous ground potential rise, prevent induced electrical noise, and eliminate signal ground loops.
  • Universal Power
    Power supply operates from 18 to 300 Vdc and 85 to 264 Vac.

 

  • Convert ITU-T G.703, EIA-422, EIA-485, or EIA-232 electrical links to IEEE C37.94 fiber-optic standard.
  • Apply the SEL-3094 at the electrical connection of:
    • Noncompliant multiplexers
    • Noncompliant relays
    • Both noncompliant relays and multiplexers
  • Use a pair of SEL-3094s to connect two EIA-422 relays back-to-back for testing without a multiplexer.

Winner of the UTC 2003 Telecom Product of the Year Award

Winner of the UTC 2003 Telecom Product of the Year Award!

 

 


Budgetary Retail, Quantity 1: $685
(Base price is shown for planning purposes and is subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA Schedule

Application Examples

 

Other IEEE C37.94 Products
SEL-2126 Fiber-Optic Transfer Switch SEL-2126 Fiber-Optic Transfer Switch SEL-2894 SEL-2894 Interface Converter
SEL-2595 SEL-2595 Rack-Mount Contact Transfer Module SEL-2594 SEL-2594 Contact Transfer Module
SEL-311L Line Current Differential Protection and Automation System SEL-311L Line Current Differential Protection and Automation System    
Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.
   

Model Option Tables

 

Product Flyers

Instruction Manual

 

drawings

Front View - Rack-Mount
Rear View (30940CB_X)
Dimensions

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990