- Basic
Stand-Alone Line Protection
Three zones of phase and ground mho distance elements including two forward
and one reversible zone. Two forward plus one reversible definite-time directional
negative-sequence and residual ground overcurrent elements. Three torque-controlled
phase instantaneous, definite-time elements. One phase, one negative-sequence,
and one residual ground time-overcurrent element. Zone 1 extension logic.
- Innovative
Logic for Secure and Stable Operation
Innovative logic detects CCVT transients and prevents Zone 1 overreach on
high SIR applications. Positive-sequence memory voltage phase directional
polarization for three-phase fault directional security. Best Choice Ground
Directional Element™ logic for adaptive ground fault directional polarization.
Load encroachment logic to protect against false operations during normal
heavy loads.
- Synchrophasor Measurements
Turn state estimation into state measurement with wide-area measurement of voltage and current phase angles and magnitudes. Improve system stability with high-speed, load-angle measurements. Increase stable loading with analysis of voltage and angular stability.
- Monitoring
and Metering
Event reports, Sequential Events Recorder (SER), circuit breaker contact
wear monitor, substation battery monitor, instantaneous and demand metering,
and optional local display panel.
- Reclosing
Programmable four-shot breaker auto-reclose with synchronism and voltage
check logic for optimal system restoration.
- Communications
EIA-232 and EIA-485 serial ports for local/remote access and system integration. MIRRORED BITS® communications
protocol for two eight-bit channels of secure relay-to-relay logic communications
available on both rear-panel EIA-232 serial ports.
- Advanced
Protection and Control Logic
SELOGIC® control equations
with 16 SELOGIC variables, 16 timers, 16 latch
bits, and 16 remote control elements for customizing advanced protection
and control schemes. Sixteen local control elements and 16 programmable display
points with optional front-panel LCD and operator pushbuttons. Phase under-
and overvoltage elements included.
|
- Vertical panel-mount
hardware package.
- Horizontal panel-mount
or rack-mount hardware package.
- Liquid crystal
display and operator pushbuttons (vertical package not available
with LCD or operator pushbuttons).
- Distributed
Network Protocol (DNP) 3 Level 2 Slave communications protocol.
- Connectorized®
- Conformal Coating—Protect equipment from harsh environments and airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.
Learn more about conformal coating.
- Implement wire-alike
and application setting upgrades for popular SEL-221-16, SEL-221C,
SEL-221F, and SEL-221F-3 distance relay applications.
- Use step distance
protection for primary and backup three-pole tripping on non-series-compensated
transmission and subtransmission lines.
Send synchrophasor data to SCADA and wide-area measurement systems using SEL Fast Messages at rates of up to 60 times per minute. Accuracy of ± 1 degree and microsecond timing of event reports improve system visualization and event analysis. Use SEL-5077 SYNCHROWAVE® Server Software to time-correlate synchrophasor data from SEL-311 Relays and send it to display and archiving systems, such as SEL-5078 SYNCHROWAVE Console Software
- Program up to
four shots of automatic breaker reclosing with synchronism and
voltage checks to optimize system restoration.
- Use the built-in
fault locator to efficiently dispatch line inspection and repair
personnel.
- Program breaker
failure logic with SELOGIC control
equations.
- Back up transformer
and generator protection with zone distance and overcurrent elements.
- Schedule as-needed
circuit breaker maintenance, and send alarms when the breaker monitor
detects excess breaker contact wear from the number of operations
and magnitude of interrupted current.
- Alarm for low
voltage conditions on station battery.
- Use SEL-5040
Power System Report Manager Software to automatically gather
relay event reports on your PC and manage them with a database.
- Use SEL-5010
Relay Assistant Software to manage your relay settings.
- Use SEL-5601
Analytic Assistant Software to display oscillograms and vector
diagrams to analyze event reports.

Budgetary
Retail, Quantity 1: $3,150
Fully Optioned Price: $3,778
(Prices
displayed are for planning purposes and are subject
to change. Contact your SEL
sales representative today for a quote on configurations
and quantities to meet your needs.)
 |