Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

 

SEL-3306
Synchrophasor Processor

Improve system operations by using a powerful synchrophasor processor.


SEL-3306 Synchrophasor Processor

Key Features

  • Concentrate synchrophasor measurements from up to 40 phasor measurement units (PMUs).
  • Send selected measurements to as many as six different users.
  • Receive synchrophasor data in multiple formats, including IEEE C37.118, IEEE 1344, and SEL Fast Messages.
  • Transmit data to viewing and archiving applications using IEEE C37.118 or BPA data formats.
  • Connect to both serial and Ethernet communications paths for optimum use of existing channels.
  • Apply in either central control rooms or harsh substation environments. Rugged construction, built to relay standards, provides reliability for any installation.

 

Learn More About SEL Synchrophasors

Applications

  • Use as a central data concentrator with connections to multiple PMUs over serial and Ethernet channels.


Click to Enlarge

 

  • Connect multiple SEL-3306 Synchrophasor Processors to make optimum use of communications channels. Each SEL-3306 can send concentrated data to six clients, including other data concentrators. Data can also be sent to and received from computers running SEL-5077 SYNCHROWAVE™ Server Software.

 


Click to Enlarge

 

  • Convert protocols, including SEL Fast Messages and older PMUs using IEEE 1344 format, into IEEE C37.118 protocol for use by display and archiving software.

 

Price
Budgetary Retail, Quantity 1: $15,000 
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA Schedule

 

 
Get Adobe Acrobat Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

Ordering Info

 

Product Flyer

 

Guideform Specification

 

Datasheet

 

Other Related Downloads

Instruction Manual

 

drawings

Front View - Rack-Mount
Rear View (3U)
Dimensions

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990