Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-3332

Intelligent Server

 

Concentrate data, translate protocols, and provide enterprise connectivity for SCADA and station integration.


SEL-3332 Intelligent ServerUL CSA

  • Simple Setup
    Bundled with an intuitive graphical configuration tool, and drag-and-drop functionality. This advanced utility enables a user to automatically configure IEDs and efficiently map and translate data.
  • Powerful Computing Platform
    Built on the proven SEL computing platform, utilizing a 1.1 GHz Pentium® M processor and up to 1 GB system RAM. Collect and archive/forward meter reports, targets, digital input status, event reports, demand meter reports, and more, offering up to 16 GB flash memory for nonvolatile storage.
  • Reliable Substation Operation—Meets IEEE C37.90 and IEC 60255 Protective Relay Standards
    Designed and tested for harsh substation environments to meet industry standards for vibration, electrical surges, fast transients, and extreme temperatures between –40° to +75°C.
  • No Fans, No Moving Parts, Ten-Year Warranty
    Improve reliability with the SEL-3332, using a 4,000-year Mean Time Between Failures (MTBF) power supply and eliminating fans, rotating storage drives, and vent holes. An independent diagnostics watchdog processor improves system availability by detecting and alarming for problems and system interruptions.
  • Wide Protocol Conversion Capability
    Communicate with SEL and other popular protocols; map to OPC client/server and flexibly specify any protocol on any port.
  • Auto-Configuring Master for SEL Relays
    SEL Master protocol provides auto-configuration of supported SEL relays. Performs Fast Message, Fast Meter, Fast Operate, and Flex parsing with SEL relays and communications processors.
  • Flexible Communications
    Support serial and network IP-based communications over multiple protocols, using any combination of serial and Ethernet ports. Utilize the optional Port Server module to easily map physical serial ports to your substation network. Additionally, the SEL-3332 provides four USB ports to expand functionality and versatility, and IRIG-B collection and distribution for accurate time synchronization.
  • Cybersecurity Management
    Encrypt Ethernet-based engineering access and SCADA protocols with SSL/TLS. Protect link access using IPsec security. Manage access with separate user accounts while maintaining NERC password-complexity requirements.

 

Options

  • 1 (standard), 8, or 16 EIA-232 serial ports (16 total)
  • Choice of protocols, logic processing, and enterprise application modules from SUBNET Solutions, Inc.'s SubstationSERVER.NET software
  • Up to 1 GB system RAM and up to 16 GB flash memory for nonvolatile data archiving

 

Accessories

 

  • Use the SEL-3332 with your protective relays and other IEDs as the substation SCADA data concentrator. Optionally, configure the SEL-3332 to collect and view station-wide SER and event reports from SEL and other IEDs.
  • Use the wide variety of standard master and slave protocols to collect data from existing IEDs for use in HMI, historian, and SCADA applications.
  • Secure your automation network using the SEL-3332 and SEL accessories.
  • Use the Intelligent Server as part of a local monitoring system. With SEL remote I/O modules and alarm panels, your substation control system can provide quick indication of status and alarms.
  • Utilize Port Server to perform engineering access to remote IEDs.
  • Simplify and improve the reliability of communication, and reduce the total cost of a SCADA system by using the SEL-3332 to collect meter data, targets, contact input status, and fault location directly from IEDs.
  • Use the optional calculator module to perform Boolean, arithmetic, and conditional control equations to generate information and perform control. Reduce overall system cost and improve system reliability by decreasing the number of auxiliary devices.
  • Retrieve and forward data from relays and other IEDs to higher-level systems.
  • Obtain and store event records locally and remotely.

 

Example of protocol conversion and data concentration with local control.

Example of protocol conversion and data concentration with local control.
Click to enlarge

 

 

Price

Budgetary Retail, Quantity 1: $5,973
This price includes a Pentium M 1.1 GHz processor-based computer with 512 MB system RAM, 8 serial ports, 2 independent Ethernet ports, embedded operating system, and a choice of three protocols from SubstationSERVER.NET software, installed on a 1 GB flash drive. Other hardware and software options have associated price additions.

(Price displayed is for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

 

 

Get Adobe ReaderSome of the following documents require the use of Adobe® Reader.®
 Get the free reader here.

SEL-3332 Model Option Table

 

Software Updates
Download Section

 

Flyer

More Powerful, More Protocols, More Logic, More Secure, and More Intuitive

 

Guideform Specification

SEL-3332 Guideform Specification

 

Datasheet

SEL-3332 Intelligent Server

Instruction Manual

SEL-3332 Intelligent Server

 

drawings

Front View - Rack-Mount
Rear View (3U)
Dimensions

 

Interactive Media

Opens in new window CBT-3332 Out-of-Box Tutorial
(opens in a new window)

This download requires the use of the Adobe Authorware plug-in.

Download Adobe Authorware plug in

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990