|
| Products for Protection, Monitoring, Control, Automation, and Metering |
SEL-352
Breaker Failure Relay
- Comprehensive
Breaker Failure Protection
Circuit breaker failure protection including failure to trip for fault or
load conditions; failure to close, including pole disagreement; failure while
open (flashover detection); failure to complete a trip or close due to stuck
resistor switches; and loss of dielectric pressure. Five built-in schemes
can be modified with SELOGIC® control
equations for application flexibility. Trip failure schemes accommodate single
and multiple breaker applications, single-pole closing, and tripping applications.
Overcurrent fault detection element includes unique subsidence current detection
logic to provide fast reset after the breaker opens.
- Complete
Breaker Control
Circuit breaker control features including Motor-Operated Disconnect (MOD)
trip and power circuit breaker isolation security logic, retripping, point-on-wave
and staggered phase closing, synchronism checking, and trapped-charge polarity
detection for sophisticated breaker control. extensive SELOGIC control
Equation tools to enable custom automatic reclosing schemes.
- Data Recording
Data recording features include up to ten 60-cycle oscillographic event reports
(64 samples/cycle), up to 512 Sequential Events Recorder (SER) reports,
breaker trip and close monitor details, and summary of electrical and
mechanical operating times. Breaker contact wear monitor on per-phase
basis. All data stored in nonvolatile memory.
|
- Panel-mount
or rack-mount hardware package.
- Chassis available
for one or two additional I/O boards.
- I/O boards with
contact sensing inputs and standard control outputs; high-current
interrupting outputs; or high-speed, high-current interrupting
outputs.
- Connectorized
(plug-in connectors).
- Breaker interrupting
contact wear monitor, for each phase.
- Distributed
Network Protocol (DNP) 3 Level 2 Slave communications protocol
available for the SEL-352-2 model.

- Apply one SEL-352
Relay per circuit breaker to detect breaker failure conditions
for single-pole and three-pole tripping applications with any bus/breaker
arrangement.
- Minimize total
breaker failure fault clearing time with reduced timing margins
made possible by subsidence current detection logic and optional
fast output contacts.
- Implement point-on-wave
closing with trapped-charge polarity detection and synchronism
checking to minimize system voltage transients when closing breaker.
- Use control
logic to minimize breaker wear by closing at optimum times.
- Use SEL-5040
Power System Report Manager Software to automatically gather
relay event reports on your PC and manage them with a database.
- Use SEL-5010
Relay Assistant Software to manage your relay settings.
- Use SEL-5601
Analytic Assistant Software to display oscillograms and vector
diagrams to analyze event reports.

| SEL provides options to help you efficiently and safely commission and test these relays. |
 |
When access to the back of panels and cabinets is allowed, use a Connectorized® version of this relay for fast installation and testing. |

Budgetary
Retail, Quantity 1: $3,570
Fully Optioned Price: $5,915
(Prices
displayed are for planning purposes and are subject to change.
Contact your SEL sales representative today
for a quote on configurations and quantities to meet your needs.)
|
Some of the following documents require the use of Adobe® Reader.®
Get the free reader here. |





|

Front View - Panel-Mount
Rear View - Conventional Terminal Blocks (2U)
Rear View - Conventional Terminal Blocks - Additional I/O (4U)
Rear View - Connectorized® - Additional I/O (3U)
Dimensions

SEL-352-1,-2,-3
Instruction Manual
|
|

|
|

2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990
|
|