
- Accelerate System Configuration
Rapidly commission your bay control with preconfigured bay
arrangements. Choose among different bus configurations,
including single- and dual-busbar, transfer bus, tie- breaker,
breaker-and-a-half, ring-bus, and double-bus/double-breaker
configurations. Download the One-Line Graphical Display Database for the latest bay configurations. Control up to two breakers and five disconnect switches while providing status for up to three breakers and five disconnect switches.
- Enhance Operator Efficiency
Quickly access and respond to critical system information.
Reduce errors by automatically scrolling between one-line bay
diagrams, custom metering displays, and alarms.
- Integrate Many Substation Devices Into One Powerful System Using the SEL-451-4 Control cooling fans, motor-operated switches, or other equipment using the processing and I/O of the SEL-451-4. Hardware options let you expand I/O to 55 inputs and 24 outputs.
- Advanced Visualization Tools
The SEL-451-4 offers a configurable human-machine interface (HMI) to allow for easy integration into your application or operating standards. HMI screens include custom metering and status, critical information alarms, dynamic one-line bay diagram, and sequential events recorder (SER) report.
- Communications
Download event reports in seconds, instead of minutes,
using the optional Ethernet port with
Telnet and FTP. Quickly move information with DNP3 LAN/WAN or IEC 61850 protocols.
- High-Accuracy
Timestamping
Time-tag binary COMTRADE event reports with real-time
accuracy of better than 10 µs. View system-state
information at time of faults or with timed triggers
across the entire system. Use system-state information
to validate system models and improve transfer limits
and system stability.
- Digital
Fault Recording (DFR)
Combine relaying reliability with true DFR functionality.
The SEL-451-4 Bay Control's high-speed sampling (8 kHz) and
COMTRADE output provide advanced oscillography. Use
the ACSELERATOR® QuickSet SEL-5030
Software graphical user interface for harmonic analysis
and easy event viewing.
- Improve Operation With IEEE Synchrophasor Data
Give operators critical system information via serial or Ethernet communications with the SEL-451-4 built in PMCU (Phasor Measurement and Control Unit). Install the SEL-451-4 for required substation needing bay control, automation, and protection, and get a built-in phasor measurement unit at each substation.
- Expanded
SELOGIC® Control
Equations
Use math and logic combinations of analog and digital
values for customized applications. Adapt system control
based on prefault conditions. Scale analog values and
latch momentary inputs for SCADA retrieval.
- ACSELERATOR QuickSet
Software
Help speed bay control applications by developing settings
offline, programming SELOGIC control
equations, and analyzing postfault event reports.

|
SEL accessories simplify operation and enhance the flexibility of SEL products. |
Add independent breaker control to any relay. The SEL-9510 Control Switch Module easily installs in panel or rack locations for independent local control and status indications.

|
|

- Rack-
or panel-mount horizontal and vertical hardware packages.
- Ethernet connection options for primary and standby connections
- 10/100BASE-T
- 10BASE-FL
- 100BASE-FX
- DNP3
Level 2 Slave communications protocol.
- One
or two additional I/O boards with standard, high-interrupting,
or high-speed/high-interrupting outputs.
- User-configurable labels for operator controls and target
LEDs.
- Connectorized® hardware
configuration.
- Enhanced HMI with 24 target LEDs and 12 operator pushbuttons.
- Independent breaker trip/close pushbuttons with status indication, including 24 additional input and 4 additional output contacts.
- High-impedance fault detection using Arc Sense™ technology.

- Locally operate and control breakers and disconnect switches using the advanced bay control with one-line diagram display.
- Use
the built-in fault locator to efficiently dispatch
line inspection and repair personnel.
- Use SEL-5601 Analytic Assistant Software to
display oscillograms and vector diagrams to analyze
event reports.
- Alarm
for low-voltage conditions on one or two station
batteries.
- Operate
power systems with maximum stable loading using real-time
voltage and current synchrophasors.
- Apply
overcurrent protection for primary and backup, and
three-pole tripping schemes on subtransmission lines.
- Configure
settings for up to four shots of automatic breaker
reclosing for one or two circuit breakers, with synchronism
and voltage checks to optimize system restoration.
- Implement
breaker failure logic for one or two circuit breakers.
- Track
average and last circuit breaker operating time.
Alarm on slow circuit breaker.
- Detect downed conductors and high-impedance faults with patent-pending Arc Sense technology.


Budgetary
Retail, Quantity 1: $4,410
Fully Optioned Price: $10,170
(Prices
displayed are for planning purposes and are subject to
change. Contact your SEL
sales representative today for a quote on configurations
and quantities to meet your needs.)

|