|
| Products for Protection, Monitoring, Control, Automation, and Metering |
SEL-4600
Series Test Blocks and Plugs
| Improve safety and reduce costs. |

|

- No Energized Metal Exposed on Front
Minimize exposure to shock hazards during testing and normal operation.
- Keying Prevents Plug/Block Mismatch
Use built-in keying system that allows only insertion of the current plug into current-block positions, voltage plug into voltage-block positions, and I/O plug into I/O-block positions.
- Positive Current Transformer (CT) Shorting
Trust that CT leads are properly shorted when test blocks are inserted. Contrast to alternatives that depend on users to insert shorting jumpers.
- Standard Configurations for Each Relay
Use standard wiring configurations for each device or panel to drastically reduce setup and documentation time, and time lost to test-set wiring errors.
- Pole Choices to Efficiently Meet Requirements
Apply flexible 7-, 14-, and 20-pole blocks and plugs, and avoid the cost of unused poles. Use 10-pole versions for exact replacement of existing 10-pole test switches.
|

Installation and Normal Operation
- Install test blocks in a panel.
- Connect field wiring to instrument transformers, contacts, and coils.
- Connect panel wiring to relay inputs and outputs.
Commissioning Testing
Connect an SEL-4600 test plug to a test set using cables with insulated banana plugs. Insert the plug into the block.

|
Some
of the following documents require the use of Adobe® Reader.®
Get the
free reader here. |

|
Blocks and Plugs |
|
|
Use the SEL-4600 series product selector.
|

SEL-4614B Test Block and SEL-4614P Test Plug
|
Poles |
Test Block |
Test Plug |
| 7 |
SEL-4607B |
SEL-4607P |
| 14 |
SEL-4614B |
SEL-4614P |
| 20 |
SEL-4620B |
SEL-4620P |
| |
| Poles |
Test Block |
Test Plug |
| 10 |
SEL-4610B |
SEL-4610P |
|

SEL-4601P Test Plug |
Plugs to Test Poles in Larger Blocks
|
| Poles |
Test Plug |
| 1 |
SEL-4601P |
| 2 |
SEL-4602P |
| 3 |
SEL-4603P |
| 4 |
SEL-4604P |
| 6 |
SEL-4606P |
|
|
Dust Covers* |
|
|
| Description |
|
Model Number |
|
| For SEL-4607 |
915900108 |
| For SEL-4610 |
915900109 |
| For SEL-4614 |
915900110 |
| For SEL-4620 |
915900111 |
| For SEL-4620 and SEL-4614 in Plate 915900124 |
915900125 |
*Note that the screw-on dust covers are available for applications where high levels of airborne particles or surface contaminants may occur. The test blocks do not require a dust cover for normal conditions.
|
|
| 19-Inch Rack-Mounting Plates |
|
|
| 3 SEL-4607B |
915900131 |
|
| 3 SEL-4610B |
915900117 |
| 2 SEL-4610B |
915900118 |
| 1 SEL-4614B, 1 SEL-4607B |
915900119 |
| 1 SEL-4614B, 1 SEL-4610B |
915900120 |
| 2 SEL-4614B |
915900121 |
| 1 SEL-4620B, 1 SEL-4607B |
915900122 |
| 1 SEL-4620B, 1 SEL-4610B |
915900123 |
| 1 SEL-4620B, 1 SEL-4614B |
915900124 |
| 1 SEL-4610B FT-1 Retrofit |
915900126 |
| 1 SEL-4620B |
915900137 |
|
|
|
| Labels |
|
|
| 400 Custom Labels Kit |
915900127 |
|

SEL Test Block and Plug Standards for SEL Relays

Improve safety. Reduce costs.

SEL-4600 Series Test Blocks and Plugs

SEL-4600 Series Test Blocks and Plugs
|

Budgetary U.S. Retail, Quantity 1,
7-Pole Block, Base Price: $180
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.) |
 |
|
Connectorized Relays
SEL-4600 Series Test Blocks and Plugs are one of several solutions from SEL for quick relay installation and testing. For applications that allow access to rear panels, reference SEL Connectorized® products and wiring harnesses.

|
Complete Panels and Control Enclosures
SEL provides panels and turnkey substation control enclosures for
complete protection, automation, and control of electricity transmission or distribution.
 |
|

2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990
|
|