 |
- Protection
Use SEL-487B Relays to protect bus systems with up to 18 terminals (54 CTs) and six protection zones. To improve protection security, use the independent check zone to supervise up to six zones and the SEL patented open CT detection logic to block potential misoperations during open or shorted CT conditions. Differential and directional current elements provide increased security and fast fault detection. Reduce protection costs with built-in breaker failure protection.
- Flexibility
Use different ratio CTs and nondedicated CTs with the SEL-487B. Eliminate
complex wiring by using CT ratios that differ by up to a factor of 10:1.
Use the same CT for differential protection, metering, backup relaying,
or other functions.
- Automation
and Control
Reduce project costs and simplify interconnect wiring using multiple communications
protocols. Configurable operator controls and simplified variable
naming provide added power to SELOGIC® control
equations.
- Monitoring
and Metering
Provide accurate, timely monitoring and metering of busbar, feeder, and substation
signals. Terminal currents, breaker and disconnect positions, station dc
power levels, and three-phase voltage are continuously monitored and updated.
- ACSELERATOR® QuickSet™ SEL-5030 Software
Develop relay settings offline, program SELOGIC control equations, and analyze post-fault event reports. 
- Independent Check Zone
Improve power system availability and reliability. Virtually eliminate unintentional relay operations due to failed or misaligned disconnect auxiliary contacts, and provide redundant verification of in-zone faults.
Independent check zone settings provide additional flexibility for adjusting the check zone differential element.
- Advanced Open CT Detection
Improve the security of the current differential element with patented open CT detection logic. It assures current differential bus zones will not misoperate due to terminals that can’t be properly measured.
- Enhanced Front-Panel HMI
Improve efficiency and simplify installation with more target LEDs and operator pushbuttons. The 7U and 9U chassis have options for an additional eight target LEDs and four operator pushbuttons, providing 24 target LEDs and 12 operator pushbuttons on the front-panel HMI.

|
|
 |
- 1
A or 5 A CT inputs
- Ethernet connection options for primary and standby connections
- 10/100BASE-T
- 10BASE-FL
- 100BASE-FX
- DNP3
Level 2 Slave with dialout
- Up
to four expansion I/O cards with a wide range of control
input voltage options
- Rack
or panel mount
- Primary
configuration
- One
relay for up to six terminals and two zones
- Two
relays for up to nine terminals and three zones
- Three
relays for up to 18 terminals, six
zones, and a three-phase check zone (A, B, C)
- Enhanced HMI with 24 target LEDs and 12 operator pushbuttons.
-
Conformal Coating
Protect equipment from harsh environments and airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.
Learn more about conformal coating.

- Bus
Differential Protection
Apply the SEL-487B in a wide variety of bus differential applications. Use
existing CTs and allow for future expansion with up to 10:1 CT ratio mismatch
between terminals.
- Breaker
Failure Detection
With integrated high-speed breaker failure detection for up to 18 breakers
(54 poles), the SEL-487B is an effective solution for station breaker protection.
- Station
Automation and Control
The SEL-487B has programmable pushbuttons, LEDs, and LCD text and
graphics that offer flexibility in applying any bus protection scheme.
Coupled with MIRRORED BITS® communications,
and optional DNP3 Slave capabilities, the SEL-487B is part of a complete
automation solution.
- Ethernet Communications
Download event reports in seconds instead of minutes
by using the optional Ethernet port with
Telnet and FTP. Quickly move information with DNP3 LAN/WAN or IEC 61850 protocols.


Budgetary
Retail, Quantity 1: $6,830
Fully optioned price = $13,060
(Prices
displayed are for planning purposes and are subject
to change. Contact your SEL sales
representative today for a quote on configurations
and quantities to meet your needs.)

|
|