Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

 

SEL-551

Overcurrent/Reclosing Relay

 

Combine overcurrent protection and multiple-shot reclosing in one compact relay.

 

SEL-551 Overcurrent Reclosing Relay
UL CSA

  • Comprehensive Overcurrent Protection
    Phase, negative-sequence, residual ground, and neutral overcurrent protection in a compact package. Complete set of instantaneous, definite-time, and time-overcurrent elements.
  • Reclosing
    Program up to four shots of reclosing with sequence coordination logic for coordination with downstream reclosers.
  • ACSELERATOR® QuickSet SEL-5030 Software
    Helps speed relay application by allowing you to develop relay settings off-line, program SELOGIC® control equations, and analyze post-fault event reports.
  • Protection and Control Logic
    SELOGIC control equations with SELOGIC variables and timers allow traditional or advanced protection schemes. Programmable local control elements permit front-panel pushbutton control. Programmable text display points provide enhanced local operator information.
  • Monitoring and Reporting
    Instantaneous, peak, and demand metering. The latest twenty 15-cycle oscillographic data event reports and the latest 256 Sequential Events Recorder (SER) records are stored in nonvolatile memory.
  • Communications
    ASCII, binary, and Modbus® RTU protocols enhance integration capabilities.

Accessories

SEL accessories simplify operation and enhance the flexibility of SEL products.

Add independent breaker control to any relay. The SEL-9510 Control Switch Module easily installs in panel or rack locations for independent local control and status indications.

SEL-9510 and 500 series

 

Commissioning and Testing

SEL provides options to help you efficiently and safely commission and test these relays.
SEL-4391 Data Courier Streamline commissioning by using the SEL-4391 Data Courier™ gather event reports and install enhancements.
Connectorized® When access to the back of panels and cabinets is allowed, use a Connectorized® version of this relay for fast installation and testing.
SEL-4600 Series Test Blocks and Plugs Improve safety, save time, and reduce costs with SEL-4600 Series Test Blocks and Plugs. Use the SEL recommended standard block and plug configurations for SEL-551 relays.

 

  • Panel-mount or rack-mount hardware package.
  • Connectorized packaging includes high-current interrupting output contacts.
  • EIA-232 or EIA-485 serial communications — either port includes a demodulated IRIG-B time-code input.
  • Bracket with mounting hole for FT-1 switch (switch not included) to mount one 500 series relay in a 19-inch rack.
  • Conformal Coating—Protect equipment from harsh environments and airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.
    PDF Document Learn more about conformal coating.

 

  • Protect distribution feeders, distribution buses, transformers, capacitors, and circuit breakers.
  • Select the "fast bus" trip scheme when protecting a distribution bus.
  • Choose "fast" or "slow" curve operation to allow for cold load pickup.
  • Connect the separate neutral current input to accommodate core-balance current transformers, separate neutral current transformers, tertiary winding current transformers, or CT ground residual circuits.
  • Use SEL-5040 Power System Report Manager Software to automatically gather relay event reports on your PC and manage them with a database.
  • Use SEL-5010 Relay Assistant Software to manage your relay settings.
  • Use SEL-5601 Analytic Assistant Software to display oscillograms and vector diagrams to analyze event reports.

 

 

 


Budgetary Retail, Quantity 1: $840
Fully Optioned Price: $1,182
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

 

Get Adobe Acrobat ReaderSome of the following documents require the use of Adobe® Reader.®
 Get the free reader here.


Model Option Tables

 

Guideform Specifications

 

Datasheets

 

Settings Sheets

 

Product Flyers

 

SEL Relay Rack
Go online
with an SEL-551


Drawings

Front View - Panel-Mount
Rear View - Conventional Terminal Blocks
Rear View - Connectorized®
Dimensions
Functional Overview Drawing

 

Instruction Manual

 

Other Related Downloads

Application Guides

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990