|

- Plug-In Recloser Control Compatibility
Plug-compatible replacement for most Kyle®/Cooper FXA, FXB, Form 3, 3A, 4, 4A, 4C, 5 and 6 recloser controls. Programmable four-shot auto-reclosing function with synchronism and voltage check logic to match a variety of reclosing practices and sequence coordination logic to coordinate with downstream reclosers.
- Six Voltage Inputs
The SEL-651R has six voltage inputs for status of both sides of the switch. This allows for better switching decisions and more complex Automatic Network Reconfiguration.
- ACSELERATOR® QuickSet SEL-5030 Software
Develop settings offline and download to the recloser. The software automatically checks interrelated settings and highlights out-of-range settings. Use the ACSELERATOR QuickSet SEL-5031 Designer Software to create personalized QuickSet Design Templates that reduce field commissioning and standardize selected settings.
- Relay and Recloser Compatible Time-Overcurrent Protection
U.S. (IEEE) and IEC relay curves and all traditional recloser curves for maximum recloser control flexibility and coordination. Constant time adder, vertical multiplier, and minimum response time functions for additional flexibility.
- Single-Phase Trip and Reclose
The SEL-651R can control, trip, and reclose on single phases or trip three-phase based on a single-phase fault. Single-phase tripping keeps customers online that are not on the affected phase.
- Advanced 12 Vdc Battery Charging and Monitoring System
120 Vac or 240 Vac powered battery charging system monitors and tests the 12 Vdc battery. Automatic sleep and local wakeup function. 12 Vdc available for powering accessories, modems and radio communications equipment (40 W continuous).
- MIRRORED BITS® Communications Technology
Provides fast and reliable relay-to-relay communication for advanced communications-assisted protection, network reconfiguration, and restoration schemes. Learn More >
- Large Display and Operator Controls
Large front-panel display and programmable operator control interface pushbuttons for easy recloser control. Control interface pushbuttons include "Lock" function to prevent inadvertent operation. Pushbuttons are preprogrammed and labeled with popular recloser control switch functions, but can be reprogrammed and relabeled to meet your unique application requirements.
- Extra Cabinet Space
Additional space inside recloser control enclosure is available to add communications equipment, such as a cellular modem and point-to-point radio, to integrate recloser control into your distribution automation system. Cabinet also features front and rear doors for easy access.
- Per-Phase Operations Counter
Now you can monitor breaker or recloser contact wear for each individual phase for efficient maintenance planning and troubleshooting.
- Harmonic Control and Metering
Monitor and control power quality with harmonic metering up to the 15th harmonic and control on Total Harmonic Distortion (THD).
- Configurable Power Elements
Used for directional power and VAR flow.
- Phase and Ground Directional Elements
Securely trip forward or reverse faults for overcurrent protection. SEL’s Best Choice Ground Directional Element™ logic selects the best ground directional element for system conditions and eliminates settings.
- Full-Function Clock Elements
Vary logic according to time of year/week/day to accommodate variations in load type depending on season or load needs.
- Load Encroachment Logic
Prevents operation of phase overcurrent elements under high load conditions.
- Fault Locating
Provides an accurate estimate of fault location even during periods of substantial load flow.
- Voltage Sag/Swell/Interrupt (VSSI) Report
The VSSI report captures power quality data related to voltage disturbances over a long period of time.
- Convenience 120 Vac GFCI outlet
Standard convenience outlet provided for laptop or other 120 Vac device.
|

- Low energy analog inputs.
- Stainless steel enclosures.
- Dual-door enclosure with internal 19" rack - 30" (H) x 17" (W) x 16.6" (D)
- Single-door enclosure for reduced space locations - 32.5" (H) x 17" (W) x 14" (D)
- Distributed Network Protocol (DNP3) Level 2 Slave communications protocol with point mapping.
- User-configurable label insert kit.
- 120 Vac automatic power transfer switch.
- Accessory Shelf. Mounts inside the SEL-651R control enclosure, providing a space to install radios, modems, etc.
- Security sleeve. A tamper-resistant sleeve mounted on connectors at the control enclosure to prevent vandalism.
- Internally mounted fuse blocks. Available for fused connections to outside sources.
- Tri-colored LEDs programmable to customer standards.
- Control and Low-Voltage Close Cables
SEL manufactures and sells control and low-voltage close cables for connecting SEL-651R Recloser Controls to traditional reclosers in new or retrofit installations. Both the control and low-voltage close cables are available in 10-, 20-, and 30-foot standard lengths. Custom order cables are available on a per foot basis up to 100 feet.
- 14-pin Control Cable - C510
- 2-pin Low-Voltage Close Cable - C511 (for use with Cable C5267, which provides an exterior receptacle on the SEL-651R enclosure that mates with C511.)
- Cables can be specified using the free SEL-5801 Cable Selector Program
- Extra Capacity Battery
Standard 16-Amp/hour battery can be upgraded to an optional 40-Amp/hour battery.
- Additional Inputs
An additional 7-Inputs (12Vdc) and 8-Outputs are available.

- Upgrade existing substation and pole-mounted recloser controls with plug-compatible SEL-651R Recloser Controls to improve protection, control, and monitoring functions.
- Increase the flexibility of relay-to-relay logic communications with improved MIRRORED BITS communications for spread-spectrum radios; improve feeder performance.
- Integrate and automate new and existing recloser installations to provide remote control, remote communication, and automated data collection.
- Selectively coordinate with upstream SEL-651R, SEL-351R, or SEL-351S Relays applied on a feeder breaker using a MIRRORED BITS communications link for secure, high-speed fault clearing on distribution circuits.
- Apply high-side transformer blown fuse detection logic to protect customers from potentially damaging unbalanced voltages.
- Add underfrequency load shedding to individual feeder and subfeeder recloser installations.
- Apply the built-in fault locator and fault type identification to efficiently dispatch line inspection and repair personnel, and identify recurring feeder trouble points to improve reliability.
- Program recloser failure logic with SELOGIC control equations.
- Replace substation RTUs with the SEL-651R powerful SELOGIC and ample I/O capabilities, and also use it as a full-featured recloser control.
- Access the oscillographic event report and Sequential Events Recorder (SER) data to measure and improve protection device coordination.
- Enable cold load pickup scheme to prevent tripping on cold load inrush current.
- Use SEL-5040 Power System Report Manager Software to automatically gather relay event reports on your PC and manage them with a database.
- Use SEL-5010 Relay Assistant Software to manage your relay settings.
- Use SEL-5601 Analytic Assistant Software to display oscillograms and vector diagrams to analyze event reports.

| SEL provides options to help you efficiently and safely commission and test these relays. |
 |
Streamline commissioning by using the SEL-4391 Data Courier™ to send and retrieve settings, gather event reports, and install enhancements. |

Budgetary Retail, Quantity 1: $5,750
Fully Optioned Price: $7,303 (Note: Cables not included)
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

|