|

- True
Temperature-Based Thermal Overload Protection
Eliminate false tripping, especially during cyclic overload operations. Release
motor capability unavailable with traditional overload relays.
- Comprehensive
Start Reports and Trends
Track motor performance during the critical starting period with complete
motor start reports and 30-day average motor start trending. Only SEL offers
this valuable tool for tracking motor performance.
- Option Cards
Add Functionality
Customize the relay to suit your particular protection and control applications
with optional voltage, I/O, and communications cards.
- Increase
Operating Time By Using Complete Reporting
Troubleshoot motor/process problems using valuable, stored information about
motors and processes from motor statistics, oscillograms, event reports,
and sequential events records.
- Extensive
Communications and Software Capabilities
Communicate seamlessly with built-in SEL ASCII Fast Meter, Fast Operate,
and Fast SER protocols, and EIA-232 as standard. Add optional Modbus or DeviceNet
protocols for connecting to your digital control system. Quickly and easily
set the SEL-749M with the included, Windows®-based ACSELERATOR® SEL-5030
Software.
- Compact,
Ruggedized Hardware
Mount in any motor control center with this UL/IEC short-mounting-depth relay.

- Expandable I/O:
Add programmable, interlocking monitoring and control with the
I/O Expansion card.
- Voltage Inputs:
Use voltage, power, and power factor protection and measurement
with the optional Voltage Inputs card.
- Communications
options include the Communications Card with an EIA-485 port, an
additional EIA-232 port, and Modbus® RTU protocol;
or a DeviceNet™ interface card.
- External RTDs:
12 RTD inputs and one contact input on SEL-2600A or SEL-2600D RTD Module mounted near motor.
- Projection Mounting
Collars - A 45 mm collar and a 90 mm collar are available to mount
the SEL-794M in locations with restricted depth clearance. (see
photos at right)
- Wide Power Supply Range: Choose from 110-250 Vdc, 110-230 Vac, or 24-48 Vdc.
- Digital input card to sense contact status of up to 8 inputs. 24, 48, 110, 125, 220, and 250 Vdc/Vac inputs available.
- Conformal Coating—Protect equipment from harsh environments and airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.
Learn more about conformal coating.
|

- Protect medium-
and low-voltage induction and synchronous motors regardless of
horsepower rating.
- Provide simple,
effective protection. Enter the motor nameplate ratings for Full
Load Current, Locked Rotor Current, Hot Stall Limit (Locked Rotor)
Time, and Motor Service Factor. Alternately, select the appropriate
thermal overload limit curve from 45 standard curves. Apply
the integrated thermal protection model to retain motor thermal
characteristics through transitional operating states (starting,
running, stopped). Use comprehensive reporting to confirm motor
sizing, understand events, schedule maintenance, detect unfavorable
starting trends, and satisfy information requirements of supervisory
systems.Use the IRIG-B time code input and Fast SER reporting for
system-wide, time-synchronized event tracking to pinpoint and troubleshoot
process disturbances. Select from external RTD modules (SEL-2600A or SEL-2600D)
to eliminate expensive wire pulls and reduce wiring terminations
at the relay by as much as 40%, while acquiring noise-free RTD
signals and an additional contact input. Use RTD temperature data
to bias the thermal overload protection for motors operating in
greater than 40°C ambient conditions. Apply the SEL-749M Relay
in unfavorable environmental conditions. Tested from -40° to
+85°C and with as much as 95% relative humidity (noncondensing).
- Use ACSELERATOR® QuickSet™ SEL-5030 or SEL-5010
Relay Assistant Software to manage your relay settings.


Budgetary
Retail, Quantity 1: $1,200
Fully Optioned Price: $2,120
(Prices
displayed are for planning purposes and are subject to change. Contact
your SEL sales representative today for a
quote on configurations and quantities to meet your needs.)


 
Projection
Mounting Collars available in 45 and 90 mm.
Projection Mounting Collars Instruction Sheet
Find other mounting options with the SEL Mounting SELECTOR
|