Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

SEL-C662 and SEL-C663

USB to Serial Port Cables

Add a six-foot EIA-232 serial port cable to a PC USB port to communicate with SEL relays and other devices with EIA-232 serial ports.

SEL-C662 Cable
  • Add Serial Ports to Personal Computers
    Use serial data rates up to 115,200 bps. Many devices communicate with EIA-232 serial ports, but many new computers do not have sufficient built-in serial ports. Apply SEL adapter cables to use a USB port to communicate with serial devices.
  • Easily Apply
    Connect directly to a PC USB 2.0 port. A software driver is included with each cable. The serial interface includes hardware flow-control signals. The SEL-C662 has a male 9-pin connector. The SEL-C663 has an adapter to provide a female 9-pin connector. A slide switch selects DCE or DTE pin usage.
  • Provide Power for Serial Accessories
    Provide power for accessories, including the SEL-2890 Ethernet Transceiver or SEL-2886 EIA-232 to EIA-485 Interface Converter. Use a slide switch on the EIA-232 end of the cable to provide power to pin 1 of the 9-pin connector.
  • Reduce Costs
    An SEL-C662 or -C663 cable provides the functions of both a USB-to-serial converter and a cable (SEL-C234A or equivalent) for less than the combined price of other USB converters and cables.

  • Connect an SEL-C662 cable to a portable PC port and a protective relay, communications processor, Relay Test System, I/O processor or controller, meter, or other device for commissioning, settings management, event report retrieval, or diagnostic analysis.
  • Configure the parameters for an SEL-2890 using an SEL-C663 cable to your laptop computer.
  • Communicate with an EIA-485 network by connecting an SEL-2886 to your laptop PC using an SEL-C663 cable.

 


Budgetary Retail:
SEL-C662 - $63
SEL-C663 - $68

(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Downloads

USB Drivers for Windows® 2000 and newer operating systems

 
 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990