Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering

SEL 200 µm Multimode Fiber-Optic Cable
Easily provide fiber-optic data links for improved isolation, safety, and immunity from interference. SEL Fiber-Optic Cables
  • Choice of cable types to match your applications:

    • Standard-duty simplex zipcord for indoor riser applications (one fiber)
    • Standard-duty duplex zipcord for indoor riser applications (two fibers)
    • Heavy-duty, PVC-jacketed round cable for greater strength and durability (two or four fibers)
    • Heavy-duty, waterblocked round cable for outdoor applications (two or four fibers)
  • Hard Clad Silica (HCS®) fiber with 200 µm, low-loss silica core, clad with a high-strength polymer coating
  • V-System® or ST® connectors
  • Each cable tested by SEL. Reliable connection between SEL relays and other IEDs (PLCs, RTUs, clocks, serial multiplexers, telephone switches, modems, meters, and DFRs)
  • Custom cables available

 

200 µm Multimode Fiber-Optic Cables

SEL provides 200 µm fiber-optic cable assemblies terminated with V-pin or ST connectors in customer-specified lengths.

 

Splice Bushings

Use splice bushings to connect two pieces of fiber-optic cable. Bushings are panel mountable and yield a 2.0 dB maximum loss. Two bushings are needed for each duplex cable splice. Use the following part numbers to select the appropriate splice bushing for your application:

V-pin connector splice bushing: S800
ST connector splice bushing (multimode): 090-5011

 

Fiber Termination Solutions

SEL also offers bulk fiber and termination kits and parts for terminating your own fiber-optic cables on-site. See the fiber termination solutions webpage for more details.

 

GSA Schedule

 

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.


 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990