Literature Careers Products Services Contact Home Home
Products for Protection, Monitoring, Control, Automation, and Metering


SEL-DTA2

Display/Transducer Adapter

Display relay values and provide them as analog inputs to RTUs. SEL-DTA2 Display/Transducer Adapter

  • Connects to most SEL relays.
  • Easy-to-use human-machine interface.
    • Single-function buttons: FAULTS, METER, STATUS
    • Backlit 2 x 40 display easy to read, even in the dark
    • Faults are displayed as they occur
  • Fast Meter response time is less than 0.5 seconds.
  • Eight programmable, assignable transducer outputs.
    • Voltages and currents
    • Megawatts and megavars
    • Fault location
    • Current (+1 mA to +5 mA) and/or voltage (+5 V)
  • Four output contact indicate faulted phases and ground.
  • Two contact signal "Fault" and "Reset Acknowledge."
  • Separate alarm output.
  • Contact input can reset outputs.
  • Internal power supply for isolation
  • Connect to relay by metallic cable or by SEL-2800 Fiber-Optic Transceivers and cable.
  • Ideal for getting digital relay data into "analog" RTUs.
  • Compact 1.75 inch, one rack unit, package.

 

  • The SEL-DTA2 Display/Transducer Adapter offers an on-line analog interface and visual display for the SEL family of digital relays. It is ideal for monitoring relay functions and line parameters both locally and through SCADA systems.

 

Budgetary Retail, Quantity 1: $1,320
(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

Get Adobe Reader Some of the following documents require the use of Adobe® Reader.®
 Get the free reader here.


Model Option Tables



Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990