Professional Consulting Services and Turnkey Solutions for Utility, Industrial, and Commercial Markets Worldwide
Maximize system uptime and mitigate problems before you experience an outage with proactive, high-speed load shedding, generation control, voltage control, and load management. POWERMAX provides total system awareness through graphical user interfaces, automatic waveform capture, report analysis software, and report generation tools.
POWERMAX provides access to system information and SCADA while also performing protection, control, automation, and management functions. POWERMAX is flexible and configured to your system needs.
SEL designs remedial action schemes, or special protection schemes, to detect abnormal conditions in your power system and take automatic corrective actions. The intent of these schemes is to protect against blackouts and system instability, increase corridor capacity limits, and provide the ability to operate your system closer to its stability limits. The SEL solution integrates new and existing devices, consolidates information from multiple locations, and performs control actions via dedicated Mirrored Bits® communications channels up to 80 km. Alternatively, IEC 61850 GOOSE messages cannprovide control over Ethernet.


SEL Autosynchronization Systems measure voltage and frequency of both the generator and the utility system, send proportional correction pulses to adjust the governor and exciter as necessary, and automatically close the breaker on synchronization. This process enables safe, secure, unattended synchronization of generation onto the power system.
The base system includes an SEL-451-4 Bay Control, Automation, and Protection System with installed settings for autosynchronization. The system software selects synchronization voltage sources from six independent single-phase inputs, eliminating the need for complicated synchronization switches and manually selected voltages.
![]()
![]()
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990
SEL Home Page | About SEL | Company Products | What’s Hot & New
Contact Us | Customer Spotlights | Career Opportunities
Calendar of Events | SEL Literature | Download Area