SEL SYNCHROWAVE® Electric Power System Wide-Area Visualization Software |
|
SYNCHROWAVE Console and Server Software
are an important part of a complete synchrophasor system.
The SEL-5077 SYNCHROWAVE Server Software provides phasor data concentration (PDC)
from up to eight phasor measurement units
(PMUs).
SYNCHROWAVE Server accepts inputs in both IEEE C37.118 and SEL Fast Message format. Outputs are in IEEE C37.118 format. The software runs
on a standard PC using a Windows® operating system.
The SEL-5078 SYNCHROWAVE Console Software
displays and archives synchrophasor data for
situational awareness and analysis. Multiple
screens and viewing options allow easy
customization for every user. |
SYNCHROWAVE Server
The SEL-5077 SYNCHROWAVE Server Software works as an alternative to hardware-based data concentrators. The software provides communications options, including dial-up or leased line, which are not included with phasor data concentrators such as the SEL-3306 Synchrophasor Processor.
Use SEL-5077 SYNCHROWAVE Server software to concentrate synchrophasor information and transmit it to display software in IEEE C37.118 format. Send data direct to SCADA systems in Modbus format or use SYNCHROWAVE in conjunction with the SEL-3332 for integration into a variety of SCADA EMS applications using other protocols. |
 |
 |
SYNCHROWAVE Console
SEL-5078 SYNCHROWAVE Console Software gives you a
versatile tool to view your synchrophasor data. Dockable
windows and multiple displays offer operators and engineers
the flexibility to create customized visualizations to
optimize their ability to monitor the power system. |
Archiving
Choose the number of channels, the data
frequency, and the length of storage to fit
your needs. SYNCHROWAVE Software incorporates IEEE
trigger bits to capture events based on
preprogrammed alarms. Use SYNCHROWAVE Software to monitor trigger bits and activate
event recording for specific events. Trigger
bits can be programmed internally to
respond to any value measured inside the
relay, such as undervoltage, frequency rate
of change, power swing, unbalance, or any
other analog or digital value.
|
 |
Some of the following documents require the use of Adobe Reader. Get the free reader here. |

|

|