Key Features
- Eliminate exposed circuits
- Replace without direction checks
- Remove the relay intact — no wires disturbed
- Wiring harnesses
- Prewired voltage and current connectors
- Precut wire lengths
- High-current interrupting output contacts available on some models. Contact factory for details.
Description
Connectorized products offer the advantage of robust connections while minimizing installation and replacement time. Now, installing or removing an SEL device with Connectorized terminals only takes a few minutes. All wiring remains connected to the terminal blocks. Each terminal block mates with a connector in the SEL device.
We provide the following styles of proven, high-reliability terminal blocks.
- Connectorized Terminals: Crimp wires into connectors that fit in
the terminal block; the terminal block is rated for ac current and
ac voltage inputs. For current inputs, the block includes automatic
shorting of the CT leads.
- Compression Screw Terminals: Insert wires into the terminal block,
and tighten screws to secure the wires.
- Screw-Terminal Connectorized (STC): Screw terminals on the plug accept standard ring terminals (Patent D0492,653).
Each of these connectors has been thoroughly tested by its manufacturer
and proven over time in many industry applications. In addition, SEL tested
these connectors to verify conformance to our standards for protective
relay applications. |
Connectorized Products
The following products use Connectorized terminals with shorting
for each ac current input (if any), Connectorized terminals for each
ac voltage input (if any), and compression terminals for any digital
inputs, digital outputs, or analog inputs.
The following products use Connectorized terminals with shorting for
each ac current input (if any), Connectorized terminals for each ac
voltage input (if any), and STC blocks
for any digital inputs, digital outputs, or analog inputs.
Many Connectorized relays also come in package specials.
- SEL-99000 (SEL-501 and SEL-587)
- SEL-99002 (SEL-501-2 and SEL-587)
- SEL-99070 (SEL-501 and SEL-501)
- SEL-99072 (SEL-501-2 and SEL-501-2)
- SEL-9915 (SEL-587 and SEL-587)
- SEL-99180 (SEL-501 and SEL-551)
- SEL-99182 (SEL-501-2 and SEL-551)
- SEL-99190 (SEL-551 and SEL-587)
- SEL-99200 (SEL-551 and SEL-551)
Other products and packages are being added. Call for information.
Contact SEL today to learn more about how Connectorized products can save you time and money. |