html{display:none} SEL-3360 | Schweitzer Engineering Laboratories

SEL-3360

The SEL-3360 is a versatile computing platform built to withstand harsh environments in utility and industrial applications. The SEL-3360 can be configured as a Blueframe application platform or an industrial computer running a Microsoft Windows or Linux OS. For the related Real-Time Automation Controller (RTAC) model, see the SEL-3560.

The SEL-3360 is a powerful and compact surface-mount computing platform featuring an Intel Xeon quad-core 2.0 GHz or 2.8 GHz processor. The SEL-3360 can be ordered from the factory with SEL Blueframe, Microsoft Windows 10 IoT Enterprise, or Microsoft Windows Server OSs preinstalled. Operating system conversion kits are also available for upgrading existing hardware. Additionally, SEL network and serial port drivers are available to support the installation of third-party Linux OSs.

By using error-correcting code (ECC) memory and eliminating all moving parts, such as rotating hard drives and fans, SEL computing platforms achieve one of the highest mean time between failures (MTBF) ratings in the industry. Designed, manufactured, and tested to the same standards as our protective relays, every SEL computing platform comes with our industry-leading ten-year warranty and is made in the U.S.A.

SEL Computing Platform Comparison Table

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Blueframe—Improve your power system operational technology (OT) network management, simplify security patches, and ensure availability with the SEL Blueframe application platform. You can configure SEL computing platforms (SEL-3350, SEL-3355, and SEL-3360) with Blueframe to manage and operate SEL containerized applications, like the Data Management and Automation (DMA) applications.

Kiosk Computer—Select the SEL-3360 for remote user applications that require the power of a high-performance PC. With its small footprint, the SEL-3360 packs a lot of computing power into a limited space (with a 2.0 or 2.8 GHz quad-core Intel Xeon processor). Passive cooling and a broad temperature range mean it is possible to install SEL computing platforms in locations where off-the-shelf computers would not survive. With one of the highest MTBF ratings in the industry, the SEL-3360 can operate with little or no maintenance, making it ideal for unattended operation.

Original Equipment Manufacturer (OEM) Software Appliance—Whether you are currently shipping a tough appliance, thinking about deploying your software as a dedicated appliance for rugged environments, or just at the idea stage, consider reselling the SEL-3360 with a custom overlay specially crafted for your business.

Distributed Control Systems—Move your computing-intensive control applications as close to your equipment as you need. A small footprint and broad temperature range make it possible to install the SEL-3360 in locations where many computers would either not fit or not survive. Since SEL computing platforms can be installed just about anywhere, use them to ensure local control of equipment is maintained even when communications with the master control center are lost. Remotely service units using the built-in Intel Active Management Technology (AMT) functionality.

Engineering Workstation—Meet or exceed IEEE 1613 and protective relay specifications for harsh environments with the SEL-3360, which is made to withstand vibration, electrical surges, fast transients, and extreme temperatures. You can access the engineering workstation remotely and securely using Microsoft Windows Remote Desktop tunneled over IPsec or through Intel AMT with remote KVM over IP.

Features

    1. 1

      LED lamp test button

    2. 2

      Alarm and operational status LED indicators

    3. 3

      Ethernet port link status and network LEDs

    4. 4

      Serial port Transmit and Receive LEDs

    5. 5

      Hard disk drive activity LED

    6. 6

      Three programmable bicolor LEDs

    7. 7

      Two front-panel USB 3.1 ports

    1
    2
    3
    4
    5
    6
    7
    1. 1

      Two DVI-D ports

    2. 2

      Two high-speed Gigabit Ethernet ports

    3. 3

      Four USB 3.1 ports

    4. 4

      Line-in, line-out, and microphone jacks

    5. 5

      Two built-in EIA-232 ports

    6. 6

      DisplayPort monitor connection technology

    7. 7

      External power supply connection*

      *Add a built-in power supply as well as PCIe expandability with the SEL-3360E (expandable model). The SEL-3360S (standard model) is shown.

    8. 8

      Form C alarm contact output

    1
    2
    3
    4
    5
    6
    7
    8
    1. 1

      LED lamp test button

    2. 2

      Alarm and operational status LED indicators

    3. 3

      Ethernet port link status and network LEDs

    4. 4

      Serial port Transmit and Receive LEDs

    5. 5

      Up to two hot-swappable SSDs

    6. 6

      Hard disk drive activity LED

    7. 7

      Three programmable bicolor LEDs

    8. 8

      Two front-panel USB 3.1 ports

    1
    2
    3
    4
    5
    6
    7
    8
    1. 1

      Heat sink and no fans or moving parts

    2. 2

      Two DVI-D ports

    3. 3

      Two high-speed Gigabit Ethernet ports

    4. 4

      Four USB 3.1 ports

    5. 5

      Line-in, line-out, and microphone jacks

    6. 6

      Two built-in EIA-232 ports

    7. 7

      DisplayPort monitor connection technology

    8. 8

      Form C alarm contact output

    9. 9

      Two nonproprietary PCIe expansion slots

    10. 10

      Built-in ac/dc power supply

    1
    2
    3
    4
    5
    6
    7
    8
    9
    10

Details

Industrial and substation automation and computing systems require 24/7 availability and ease of service when necessary. SEL computing platforms are designed with a focus on RAS—reliability, availability, and serviceability. The SEL-3360 meets these requirements with the following:

Reliability
SEL designs, manufactures, and tests every computing platform in house. Our computing platforms have one of the highest MTBF ratings in the industry, and they are backed by a ten-year warranty.

Availability
Designed to keep your system operational for longer periods, the SEL-3360 can be powered by dual external SEL-9331 Power Supply modules connected in parallel, which can be energized from two independent sources. The two-slot 2.5" SATA drive bay can be loaded with solid-state drives (SSDs) and supports RAID 0 and 1 configurations. The unique SEL system monitor (SysMon), Backup and Recovery Tool (BaRT), and watchdog timer maximize system availability by alerting users of potential issues and minimizing downtime with automatic recovery from system crashes.

Serviceability
Intel AMT provides high serviceability. Users can perform diagnostics, install software or OSs, and even command a reboot remotely. Additionally, SEL SysMon logs events specific to the installed system to aid in quick recovery.

Robust Hardware Design
SEL computing platforms are designed for maximum reliability, with no fans or moving parts, and are backed by a ten-year warranty. The SEL-3360 has a durable power supply, an advanced thermal management system, error-correcting memory, and single-level cell (SLC) SSDs to provide reliable operation in the harshest environments.

Reliable Operation—Meets IEEE 1613, IEEE C37.90, IEC 61850-3, and IEC 60255 Protective Relay Standards
Install the SEL-3360 in harsh environments. It is designed to withstand 15 kV electrostatic discharge, fast transients, conducted and radiated emissions, up to 15 g shock, seismic and sustained vibration, voltage surge, and large magnetic field disturbances.

Multiple Power Supply Options
The SEL-3360E comes with an internal SEL-9331 Power Supply, while the SEL-3360S can be powered by an external SEL-9331 or any other 12 Vdc source. Two models of the SEL-9331 are available: high voltage (120/240 Vac or 125/250 Vdc) and low voltage (48 Vdc).

Watchdog Functionality
Monitor and alarm for numerous system services and conditions with an embedded controller that provides an extra level of computer system reliability. The embedded controller includes a programmable system monitor interface and alarm configuration.

High-Performance Intel Quad-Core Processors
The SEL-3360 features Intel multicore processors with Intel vPro technology and up to 64 GB ECC RAM, providing the power you need for any application.

Multiple I/O Ports
Directly connect to local peripherals and high-speed network interfaces with two Ethernet ports, audio I/O, six USB 3.1 ports, three digital video ports, and two serial ports.

Flexibility With PCIe Slots
The SEL-3360E provides two PCI Express expansion slots which allows you to add additional serial ports, Ethernet ports, I/O, or other PCI Express cards that your application requires.

OS Choices
You can purchase the SEL-3360 as hardware-only or configure it to run a variety of Linux or Microsoft Windows OSs to provide extreme flexibility and functionality along with enhanced security features.

Large Storage Capacity
Choose from three SSD options to suit your application:

  • SLC for the highest endurance and reliability.
  • Pseudo-SLC (pSLC) for a higher capacity but reduced endurance.
  • 3D triple-level cell (TLC) for the highest capacity and a lower cost but reduced endurance.

With a two-drive SSD bay, you can create one large volume or configure a typical RAID system that provides redundant and more reliable storage.

OS Options

The SEL-3360 supports various OS installation options. You can purchase the computing platform as hardware without an OS installed, providing flexibility to install your own custom OS image.

SEL computing platforms support several factory-installed configurations, including the Blueframe application platform and Microsoft Windows 10 IoT Enterprise and Windows Server OSs. SEL network and serial port drivers are available to support the installation of third-party Linux OSs.

The SEL-3360 can be converted between Windows and Blueframe OSs, offering the flexibility to upgrade existing hardware. Conversion kits also support the RTAC OS. For more information about OS conversion kits, contact your local sales or customer service representative.

SEL OSs:

  • RTAC
  • Blueframe*

Supported third-party OSs:

  • Microsoft Windows 8
  • Microsoft Windows 10*
  • Microsoft Windows Server*
  • Red Hat Enterprise Linux (RHEL)
  • CentOS Linux
  • Ubuntu LTS Linux
  • SUSE Linux
  • VMware ESXi

*Orderable as a factory-installed option. 

Processor

Xeon quad-core 2.0 GHz is standard; Xeon quad-core 2.8 GHz is optional. 

Memory

4 GB of ECC RAM is standard. Choose up to 64 GB of ECC RAM.

Storage Options

Choose from single-level cell (SLC), pseudo-SLC (pSLC) or 3D triple-level cell (TLC) industrial temperature-rated and conformal-coated SSDs from 32 GB to 1,920 GB.

Power Supply

  • SEL-3360E: Internal SEL-9331 Power Supply
  • SEL-3360S: 12 Vdc input, optional external SEL-9331
  • The SEL-9331 is available in high-voltage (125–250 Vdc or 120–240 Vac) and low-voltage (48 Vdc) models.

PCIe Expansion Cards (SEL-3360E only)

  • 4-port Ethernet adapter card (add up to 1)
  • 6-port serial adapter card (add up to 2)
  • 2-port time and Ethernet adapter card (add 1 only)

Heatsink and Mounting Options

Choose between a standard convection-cooled heatsink or a conduction-cooled heatsink to best match your application needs.

Conformal Coating

Protect equipment from harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.

Accessories

A number of peripherals (e.g., mouse, keyboard, and touchscreen monitor) are available direct from SEL as accessories. Accessories should not de-rate the operational specifications of the product, such as temperature, shock, or vibration.

For more information, please reference the Computing Platform Accessories Catalog.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

3360 - Software Tab

Configuration

Drivers, Firmware, and System Software

SEL offers a wide range of drivers, firmware, and system software for the SEL-3350, SEL-3355, and SEL-3360 computing platforms and SEL-3390 expansion cards.

Visit the SEL Software Downloads page to find available downloads for SEL computing platforms and expansion cards.


SEL-5815 PRP Driver for Windows

SEL-5815 adds Parallel Redundancy Protocol (PRP) support compliant with IEC 62439-3 to SEL computing platforms.

Learn more and download on the SEL-5815 product page.


SEL Backup and Recovery Tool (BaRT)

Use SEL BaRT to quickly and easily create a snapshot of your computing platform’s operating system and configuration. SEL BaRT was designed specifically for SEL’s computing platform line and takes advantage of each platform’s features.

Learn more and download here.

Cable Part NumberTerminationLengthNotesSchematic
C605ADB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ-45 M/DB-9 M, IRIG-B, Hardware Flow Control)View
C489

DB-9 Male1 to 100 ftSEL RJ45 Serial Cable to SEL DNP (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B) 
C478A**

DB-9 Female1 to 6 ftSEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F, IRIG-B, Pin 1 Power, Hardware Flow Control) View
C478N**DB-9 Female + BNC1 to 6 ftSEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F/BNC F, IRIG-B, Pin 1 Power, Hardware Flow Control)View
C605DB-9 Male1 to 6 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
C605R*DB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Hardware Flow Control) View
C477DB-9 Male1 to 150 ftSEL RJ45 Serial Cable to GE DNP I/O (RS-485, RJ45 M/DB-9 M)View
C607Tinned Wires1 to 330 ftSEL RJ45 Serial Cable for Terminal Server (RJ45 M/Tin Wires)View
C616DB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DCE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
C629ARJ451 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B)View
C629R*RJ451 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B, Hardware Flow Control)View
C659DB-9 Male + BNC1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M/BNC M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
C972BNC1 to 130 ftSEL RJ45 Serial Cable (Modulated IRIG, RJ45 M/BNC M)View

*This cable is double-shielded (contains both foil and braid shields) with the shield connected to the shell at both ends of the cable for improved immunity to electrical disturbances that can cause data loss.

**These cables are for connecting to existing SEL serial cables with a DB-9 connector and fiber-optic SEL-2800 series transceivers.

Product Certifications

FCC Logo


RoHS Logo