SEL-387L

SEL-387L

Line Current Differential Relay

Use SEL-387L Line Current Differential Relays for economical, easy-to-apply line protection.

Starting at

$4,190

Line Current Differential Protection

Protect two-terminal transmission and subtransmission lines with the same ratio CTs on each end. Apply a 64 kbps digital communications channel for complete phase and ground fault protection with simple settings.

Simple Installation

Set the relay in minutes! Only label the relay and terminals, and provide a unique address for the transmit and receive communications. Connect single-mode optical fiber, 1300 nm and 1550 nm, for distances up to 120 km (74 mi) without a repeater. No additional transceivers are required.

Differential Communications

Apply the SEL-387L Line Current Differential Relay with a multiplexed communications system using single-mode fiber optics or the built-in IEEE C37.94 compliant connection.

Three-Terminal and Tapped Lines

Protect three-terminal lines with two SEL-387L Relays and one SEL-311L Line Current Differential System. Coordinate the tapped load protection for sensitivity and speed by designating the SEL-311L as the leader to make all the protection decisions. No settings are made in the SEL-387L Relays.

Simple Backup Protection

Choose the SEL-387L as a simple solution for discrete backup protection. Coordinate with another local relay to provide breaker failure, autoreclose, overcurrent, and ground fault protection functions in addition to current differential protection.

SEL-387L Details

Easy Application
Protect two-terminal transmission lines and subtransmission lines with the same ratio CTs on each end. Apply a 64 kbps digital communications channel for complete phase and ground fault protection with no settings.
Simple Installation
Connect single-mode optical fiber, 1300 and 1550 nm, for distances up to 120 km without a repeater. No additional transceivers are required.
Flexible Communications
Apply the SEL-387L with a multiplexed communications system using the built-in IEEE C37.94 compliant connection.
Low-Cost Replacement of Obsolete Systems
Use the SEL-387L for complete protection of two-terminal lines. Save money with low equipment costs and no settings costs. Replace error-prone pilot-wire relays with a sensitive and secure fiber-optic line current differential relay. Use the built-in communications monitoring and alarm system to improve protection quality.
acSELerator Software
Develop relay settings off-line, program SELogic control equations, and analyze postfault event reports.
  • IEEE C37.94 compliant multimode fiber-optic interface
  • 1300 nm multimode or single-mode interface
  • 1550 nm single-mode fiber-optic interface
  • Conformal Coating protects equipment from harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.

387L#01

Price: $4,898.43 | Savings: $179.00

  • Line current differential relay
  • Horizontal rack mount
View configuration

387L#02

Price: $4,898.43 | Savings: $179.00

  • Line current differential relay
  • Horizontal panel mount
View configuration

Configuration Software

acSELerator QuickSet SEL-5030 Software

QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment. Learn more and download on the QuickSet software page.

Automated Data Collection

SEL Device Management and Automation (DMA) Application Suite

Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits. Learn more on the DMA software page. 

Visualization and Analysis

SEL-5601-2 synchroWAVe Event Software

synchroWAVe Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.Learn more and download on the Synchrowave Event software page.