SEL

Serial Fiber-Optic Remote I/O

Expand the I/O of SEL relays that are Mirrored Bits® communications compatible without modification to the control panel face. Make I/O status from any relay available to SEL Mirrored Bits communications schemes. Use fiber-optic cable between protection and telecommunications devices to avoid ground paths and induced noise interference.

SEL-2505 Remote I/O Module
SEL-2505 Remote I/O Module

Apply SEL-2505 Remote I/O Modules to use two optical fibers instead of 32 wires to reduce costs, improve safety, and boost reliability.

Learn more
SEL-2506 Rack-Mount Remote I/O Module
SEL-2506 Rack-Mount Remote I/O Module

Rack-Mount Remote I/O Module with 8 digital inputs and 8 digital outputs using SEL Mirrored Bits® communications.

Learn more
SEL-2515 Remote IO Module
SEL-2515 Remote IO Module

Adds I/O capability (8 DI, 8 DO) using Fast Message.

Learn more
SEL-2516 Rack-Mount Remote IO Module
SEL-2516 Rack-Mount Remote IO Module

Adds I/O capability (8 DI, 8 DO) using Fast Message.

Learn more
SEL-2594 Contact Transfer Module
SEL-2594 Contact Transfer Module

The SEL-2594 Contact Transfer Module provides secure, high-speed contact transfer through communications multiplexers, using an 
IEEE C37.94 standard fiber-optic interface.

Learn more
SEL-2595 Teleprotection Terminal
SEL-2595 Teleprotection Terminal

SEL-2595 Teleprotection Terminal provides secure, high-speed contact transfer through communications multiplexers, using an IEEE C37.94 standard fiber-optic interface.

Learn more
SEL-2505PB Mirrored Bits Interface
SEL-2505PB Mirrored Bits Interface

Communicate 5 kilometers and transfer hardware flow-control signals with port-power or external power.

Learn more

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil